Three Phase Power Meter | NXP 半导体

Three-Phase Power Meter Reference Design

滚动图片以放大

框图

Three Phase Meter

Three Phase Power Meter Block Diagram

支持的器件

无线连接

多协议MCU

处理器和微控制器

KM系列Cortex-M0+

Features

Connectors

  • Internal connector supporting Arduino® shield (Wi-Fi, Bluetooth) expansion boards

Interfaces

  • 4 x 40 segment LCD, including charge pump (values shown on LCD: V, A, W, Var, VA, kWh, kVarh, cos F, Hz, time, date
  • Isolated (4 kV) RS-232 port for monitoring, parameterization and firmware upgrade
  • Integrated wireless 15W transmitter supports fast charging for Samsung® and Apple® devices
  • Digital control buck-boost converter
  • One control IC controls buck-boost converter, charge, Qualcomm algorithm, PD communication and wireless power management

Design Features

  • Low-power design with operation in low-power modes and the use of built-in RTC (Li-battery backup)
  • 100 A current range, 85 to 264 V, 50/60 Hz voltage range

EMC

  • EMC proven design (EN61000-4-2, EN610004-4)

Accuracy

  • Accuracy class: C (active energy EN50470-3) and three or two percent (reactive energy EN62053-23)

Communications Infrastructure

购买选项

FRDM-KW41Z-Image

点击展开

  • FRDM-KW41Z
    正常供应

  • Part Description: Freedom Development Boards for Kinetis KW21Z, KW31Z and KW41Z MCUs. 2 boards per order..

  • $166.75 USD
  • 数量为 1
    • 供货情况: 现货
    • 库存: 1
    • 配送: 正常情况下 1-2个工作日内发货
从分销商处购买
TWR-KM34Z75M-Image

点击展开

  • TWR-KM34Z75M
    正常供应

  • Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

  • 数量为 1
从分销商处购买
N true 0 PSPTHREE-PHASE-POWER-METERzh 1 应用笔记 Application Note t789 1 zh zh zh 应用笔记 Application Note 1 1 FRDM-KW41Z 0 English AN12231, application note, MCU, 32-bit MCU, Kinetis W, KW41, FRDM-KW41, Coexistence, BLE, IEEE 802.15.4, Zigbee, Wireless, Connectivity framework, MWS 1534214922152703557602 DSP 763.3 KB None None documents None 1534214922152703557602 /docs/en/application-note/AN12231.pdf 763262 /docs/en/application-note/AN12231.pdf AN12231 documents N N 2018-08-13 KW41Z IEEE 802.15.4 and BLE Coexistence Performance /docs/en/application-note/AN12231.pdf /docs/en/application-note/AN12231.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 13, 2018 645036621402383989 Application Note Y N KW41Z IEEE 802.15.4 and BLE Coexistence Performance false 0 THREE-PHASE-POWER-METER downloads zh-Hans true 0 Y DSP 应用笔记 1 /docs/en/application-note/AN12231.pdf 2018-08-13 1534214922152703557602 DSP 1 Aug 13, 2018 Application Note AN12231, application note, MCU, 32-bit MCU, Kinetis W, KW41, FRDM-KW41, Coexistence, BLE, IEEE 802.15.4, Zigbee, Wireless, Connectivity framework, MWS None /docs/en/application-note/AN12231.pdf English documents 763262 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12231.pdf KW41Z IEEE 802.15.4 and BLE Coexistence Performance /docs/en/application-note/AN12231.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N KW41Z IEEE 802.15.4 and BLE Coexistence Performance FRDM-KW41Z 763.3 KB AN12231 N 1534214922152703557602 true Y Designs

文档

快速参考恩智浦 文档类别.

1 文件

设计文件

快速参考恩智浦 设计文件类型.

3 设计文件

软件

快速参考恩智浦 软件类型.

1 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?

近期查看的产品

查看或编辑浏览历史