Class D Audio Amplifier Reference Design | NXP 半导体

Class D Audio Amplifier Reference Design

滚动图片以放大

框图

ClassD Audio Amplifier

Class D Audio Amplifier Block Diagram

支持的器件

处理器和微控制器

KV系列Cortex-M4/M0+/M7

K6x以太网

Features

General

  • FlexTimer controls the gate drivers for power MOSFETs adding extra protections, such as deadtime insertion, fault control, initialization, and polarity control
  • Low CPU load, leaving processor available for application enhancement

购买选项

FRDM-K64F-Image

点击展开

  • FRDM-K64F
    正常供应

  • Freedom Development Board for Kinetis K24 (1 MB Flash), K63 and K64 MCUs.

  • $52.35 USD
  • 数量为 1
    • 供货情况: 现货
    • 库存: 59
    • 配送: 正常情况下 1-2个工作日内发货
从分销商处购买
TWR-KV10Z32-Image

点击展开

  • TWR-KV10Z32
    正常供应

  • Tower System Development Board for Kinetis KV10 (75 MHz, 16-32 KB Flash) MCUs.

  • 数量为 1
从分销商处购买
N true 0 PSPCLASS-D-AUDIO-AMPLIFIERzh 4 应用笔记 Application Note t789 1 数据手册 Data Sheet t520 1 用户指南 User Guide t792 2 zh zh 1 1 0 English Class D Audio Amplifier Quick Start Guide 1447908728532709926295 DSP 1.0 MB Registration without Disclaimer None documents Y Extended 1447908728532709926295 /secured/assets/documents/en/user-guide/CLASS-D-AUDIO-AMPLIFIER-QSG.pdf 1001106 /secured/assets/documents/en/user-guide/CLASS-D-AUDIO-AMPLIFIER-QSG.pdf CLASS-D-AUDIO-AMPLIFIER-QSG Y N 2016-10-31 Class D Audio Amplifier Quick Start Guide /webapp/Download?colCode=CLASS-D-AUDIO-AMPLIFIER-QSG&docLang=en /secured/assets/documents/en/user-guide/CLASS-D-AUDIO-AMPLIFIER-QSG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Nov 18, 2015 User Guide t792 用户指南 User Guide Y N Class D Audio Amplifier Quick Start Guide false zh 数据手册 Data Sheet 1 2 FRDM-K64F,FRDM-KL25Z,FRDM-KL26Z,FRDM-KL46Z 0.7 English Sensor Fusion is the process where data from everal different sensors are fused to complete computations that a single sensor could not handle. An example of sensor fusion is computing the orientation of a device in 3-dimensional space using an accelerometer and magnetometer. That data might then be used to alter the perspective presented by a 3D GUI or game. 1412633725080713463426 DSP 6.5 MB None None documents None 1412633725080713463426 /docs/en/data-sheet/XSFLK_DS.pdf 6537660 /docs/en/data-sheet/XSFLK_DS.pdf XSFLK_DS documents N N 2016-10-31 NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 /docs/en/data-sheet/XSFLK_DS.pdf /docs/en/data-sheet/XSFLK_DS.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 21, 2015 980000996212993340 Data Sheet Y N NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 应用笔记 Application Note 1 3 0 English A Class-D amplifier is also known as a switching amplifier, where transistors operate as electronic switches instead of in linear operation. These types of amplifiers are more efficient when compared to analog amplifiers, because they dissipate less heat and are normally cheaper due to the low count of components. 1447902019549700140639 DSP 1.6 MB Registration without Disclaimer None documents Extended 1447902019549700140639 /secured/assets/documents/en/application-note/AN5217.pdf 1569615 /secured/assets/documents/en/application-note/AN5217.pdf AN5217 documents Y N 2016-10-31 Class-D Audio Amplifier using Kinetis FlexTimer /webapp/Download?colCode=AN5217&lang_cd=zh /secured/assets/documents/en/application-note/AN5217.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Nov 18, 2015 645036621402383989 Application Note Y N Class-D Audio Amplifier using Kinetis FlexTimer 用户指南 User Guide 1 4 FRDM-K64F,FRDM-KL25Z,FRDM-KL26Z 1.2 English Sensor fusion is a process by which data from several different sensors are “fused” to compute something more than could be determined by any one sensor alone. An example is computing the orientation of a device in three dimensional space. That data is then used to alter the perspective presented by a 3D GUI or game. 1421448791988712361141 DSP 2.6 MB Registration without Disclaimer None documents Extended 1421448791988712361141 /secured/assets/documents/en/user-guide/XSFL_Prod_UG.pdf 2632156 /secured/assets/documents/en/user-guide/XSFL_Prod_UG.pdf XSFL_PROD_UGPDF documents Y N 2016-10-31 Freescale Sensor Fusion for Kinetis Product Development Kit User Guide - User Guide /webapp/Download?colCode=XSFL_PROD_UGPDF&lang_cd=zh /secured/assets/documents/en/user-guide/XSFL_Prod_UG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Jan 16, 2015 132339537837198660 User Guide Y N Freescale Sensor Fusion for Kinetis Product Development Kit User Guide - User Guide true 0 CLASS-D-AUDIO-AMPLIFIER downloads zh-Hans true 0 Y DSP 应用笔记 1 /secured/assets/documents/en/application-note/AN5217.pdf 2016-10-31 1447902019549700140639 DSP 3 Nov 18, 2015 Application Note A Class-D amplifier is also known as a switching amplifier, where transistors operate as electronic switches instead of in linear operation. These types of amplifiers are more efficient when compared to analog amplifiers, because they dissipate less heat and are normally cheaper due to the low count of components. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5217.pdf English documents 1569615 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN5217&lang_cd=zh Class-D Audio Amplifier using Kinetis FlexTimer /secured/assets/documents/en/application-note/AN5217.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N Class-D Audio Amplifier using Kinetis FlexTimer 1.6 MB AN5217 N 1447902019549700140639 数据手册 1 /docs/en/data-sheet/XSFLK_DS.pdf 2016-10-31 1412633725080713463426 DSP 2 Oct 21, 2015 Data Sheet Sensor Fusion is the process where data from everal different sensors are fused to complete computations that a single sensor could not handle. An example of sensor fusion is computing the orientation of a device in 3-dimensional space using an accelerometer and magnetometer. That data might then be used to alter the perspective presented by a 3D GUI or game. None /docs/en/data-sheet/XSFLK_DS.pdf English documents 6537660 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/XSFLK_DS.pdf NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 /docs/en/data-sheet/XSFLK_DS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0.7 N N NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 FRDM-K64F,FRDM-KL25Z,FRDM-KL26Z,FRDM-KL46Z 6.5 MB XSFLK_DS N 1412633725080713463426 用户指南 2 /secured/assets/documents/en/user-guide/XSFL_Prod_UG.pdf 2016-10-31 1421448791988712361141 DSP 4 Jan 16, 2015 User Guide Sensor fusion is a process by which data from several different sensors are “fused” to compute something more than could be determined by any one sensor alone. An example is computing the orientation of a device in three dimensional space. That data is then used to alter the perspective presented by a 3D GUI or game. Registration without Disclaimer /secured/assets/documents/en/user-guide/XSFL_Prod_UG.pdf English documents 2632156 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=XSFL_PROD_UGPDF&lang_cd=zh Freescale Sensor Fusion for Kinetis Product Development Kit User Guide - User Guide /secured/assets/documents/en/user-guide/XSFL_Prod_UG.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.2 Y N Freescale Sensor Fusion for Kinetis Product Development Kit User Guide - User Guide FRDM-K64F,FRDM-KL25Z,FRDM-KL26Z 2.6 MB XSFL_PROD_UGPDF N 1421448791988712361141 /secured/assets/documents/en/user-guide/CLASS-D-AUDIO-AMPLIFIER-QSG.pdf 2016-10-31 1447908728532709926295 DSP 1 Nov 18, 2015 User Guide 用户指南 Class D Audio Amplifier Quick Start Guide Y Registration without Disclaimer /secured/assets/documents/en/user-guide/CLASS-D-AUDIO-AMPLIFIER-QSG.pdf English 1001106 None User Guide 2023-06-18 Y /webapp/Download?colCode=CLASS-D-AUDIO-AMPLIFIER-QSG&docLang=en Class D Audio Amplifier Quick Start Guide /secured/assets/documents/en/user-guide/CLASS-D-AUDIO-AMPLIFIER-QSG.pdf documents 132339537837198660 User Guide N en Extended Y t792 pdf 0 Y N Class D Audio Amplifier Quick Start Guide 1.0 MB CLASS-D-AUDIO-AMPLIFIER-QSG N 1447908728532709926295 true Y Designs

文档

快速参考恩智浦 文档类别.

4 文件

紧凑列表

应用笔记 (1)
数据手册 (1)
用户指南 (2)

Related Hardware

快速参考恩智浦 板类型.

1 硬件产品

  • uCMK64 VoIP SoM
    嵌入式板解决方案

    uCMK64 VoIP SoM

查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.

设计文件

快速参考恩智浦 设计文件类型.

3 设计文件

软件

快速参考恩智浦 软件类型.

1 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?

近期查看的产品

There are no recently viewed products to display.

查看或编辑浏览历史