Variscite | Partner Profile | NXP Semiconductors Inc.

Variscite

Platinum Partner

Click over video to play

Company Logo

Variscite is a leading designer and manufacturer of a variety of System-On-Modules focusing on NXP’s i.MX processors. Variscite's SOM solutions are ideal for low power, high performance, and cost sensitive embedded products. Variscite offers highly scalable pin2pin product families, production-ready Linux and Android software, long term longevity, and the highest customer support level. Variscite products are ISO9001 and ISO13485 certified and its services span across both hardware and softwa

More 
Headquarters
  • 4 Hamelacha st.
  • Lod
  • ISR, 71520
  • Israel
Contact
Regions
  • Americas
  • APAC
  • EMEA
Partner Category
  • Hardware
Company Website

Products and Tools

5 of 22 products and tools

  • placeholderClick to expand
    Development Boards/Designs

    DART-6UL System on Module

    Measuring only 25x50mm, the DART-6UL is a highly flexible System-on-Module based on NXP iMX 6UltraLite/ 6ULL/ 6ULZ 900MHz ARM Cortex-A7 processor. The DART-6UL provides a variety of interfaces and connectivity options, such as WiFi/BT, dual ETH, USB.

    More
  • placeholderClick to expand
    Development Boards/Designs

    DART-MX6 System on Module

    Measuring only 20x50 mm, the DART-MX6 is the smallest System-on-Module (SoM) supporting NXP i.MX6 quad and dual core Cortex-A9™ processor. The DART-MX6 offers impressive performance and scalability, as well as low power and high performance.

    More
  • placeholderClick to expand
    Development Boards/Designs

    DART-MX8M System on Module

    Smallest 30x55mm SoM based on i.MX 8M Quad 1.5GHz ARM Cortex-A53 + 266MHz Cortex-M4 and 3D GFX, supporting certified dual-band Wi-Fi, BT/BLE, GbE, 2x USB3, PCIe, high-quality audio, 4K display, touch. The SoM is a member of the DART Pin2Pin family.

    More
  • placeholderClick to expand
    Development Boards/Designs

    DART-MX8M-MINI System on Module

    Tiny 30x55mm SoM based on iMX8M Mini with Quad 1.8GHz ARM Cortex-A53 + 400MHz Cortex-M4. A member of the DART Pin2Pin family with video encode/decode acceleration supporting 1080p, 2D/3D graphics, HQ audio, and a wide range of connectivity options.

    More
  • placeholderClick to expand
    Development Boards/Designs

    DART-MX8M-PLUS System on Module

    Small-size 30x55mm SoM based on i.MX 8M Plus Quad 1.8GHz ARM Cortex-A53 + 800MHz Cortex-M7, integrated AI/ML, 2D/3D GPU, H.265/264 HD video engines, certified dual-band Wi-Fi, BT/BLE, 2xGbE, 2xUSB3, PCIe. The SoM is part of the DART Pin2Pin famil

    More
Show All

Services

1 services

  • Original Design Manufacturer (ODM)

    Hardware/Software Engineering Services

    Variscite provides hardware and software design services specifically related to its SOM products as well as custom boards, supporting a wide range of advanced operating systems such as Android, Linux and WinCE.

    More