CAN SIC Evaluation Board

UCANS32K1SIC

Click over video to play

Block Diagram

UCANS32K1SIC Block Diagram

UCANS32K1SIC Block Diagram

Supported Devices

Security and Authentication

Authentication

Interfaces

CAN Signal Improvement

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

UCANS32K1SIC Features

  • Dual CAN FD PHYs with dual connectors for daisy chain operation
  • PX4 / DroneCode connector standard compliant
  • DCD-LZ debug interface with SWD+Console / UART
  • RGB LED
  • Programmable user buttons (e.g., for arming)

Interfaces

  • UART with full handshaking and 5 V / 3 V switchable voltage level
  • SocketCAN CAN network driver
  • I²C, SPI
  • RC-PWM power output with internal or BEC / external power

Power

  • 5 V
  • Overcurrent protection

Runtime Software

  • S32 Design Studio IDE for Arm: SDK, Bare metal drivers, and FreeRTOSTM
  • UAVCAN V1 protocol support: LibUAVCAN, LibCANARD
  • SLCAN interface supporting UAVCAN debug on PC
  • NuttX RTOS support
  • PX4 autopilot open source flight control vehicle stack

Buy Options

KIT-UCANS32K1SIC-Image

Click to expand

  • KIT-UCANS32K1SIC

  • CAN SIC Evaluation Board.

  • $139.55 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
UCANS32K1SIC-Image

Click to expand

  • UCANS32K1SIC

  • CAN SIC Evaluation Board.

  • $46.52 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 7
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

3 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?