Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP wireless solutions build upon decades of Wi-Fi, Bluetooth®, multiprotocol silicon, software and system design expertise, including 802.15.4 in the latest tri-radio architectures. NXP is committed to driving large-scale deployment across multiple markets by a broad array of power- and cost-optimized Wi-Fi, Bluetooth and 802.15.4 transceivers, enabling products with advanced Wi-Fi and multiradio capabilities including Wi-Fi 4, Wi-Fi 5 and Wi-Fi 6 chips.
NXP enables a broad range of wireless applications with an ecosystem of wireless module partners.
| Product | Wi-Fi Spec | Wi-Fi Support | Bluetooth Spec | 802.15.4 | Wi-Fi I/F | 802.15.4 I/F | Bluetooth I/F | OS Driver Support |
|---|---|---|---|---|---|---|---|---|
| IW623 | 802.11ax (Wi-Fi 6E) |
2x2 Tri-band (2.4G/5-7 GHz) |
5.3 | - | PCIe/SDIO | - | UART | Linux |
| IW693 | 802.11ax (Wi-Fi 6/6E) |
CDW 2x2 Dual Band (5-7 GHz) + 1x1 Single Band (2.4 GHz) |
5.3 | - | PCIe | - | UART | Linux |
| IW610 | 802.11ax (Wi-Fi 6) |
1x1 DB (2.4/5 GHz) |
5.4 | Yes | SDIO, USB | SPI | UART, USB | RTOS, Linux |
| IW612 | 802.11ax (Wi-Fi 6) |
1x1 DB (2.4/5 GHz) |
5.4 | Yes | SDIO | SPI | UART | RTOS, Linux, Android |
| IW611 | 802.11ax (Wi-Fi 6) |
1x1 DB (2.4/5 GHz) |
5.4 | - | SDIO | - | UART | RTOS, Linux, Android |
| IW620 | 802.11ax (Wi-Fi 6) |
2x2 DB (2.4/5 GHz) |
5.1 | - | USB | - | USB | Linux |
| 88W9098 | 802.11ax (Wi-Fi 6) |
2x2 CDW DB (2.4/5 GHz) |
5.3 | - | PCIe, SDIO | - | UART | Linux, Android |
| 88W8997 | 802.11ac (Wi-Fi 5) |
2x2 DB (2.4/5 GHz) |
5.3 | - | PCIe, SDIO | - | UART | Linux, Android |
| 88W8987 | 802.11ac (Wi-Fi 5) |
1x1 DB (2.4/5 GHz) |
5.2 | - | SDIO | - | UART | RTOS, Linux, Android |
| 88W8897 | 802.11ac (Wi-Fi 5) |
2x2 DB (2.4/5 GHz) |
5.0 | - | PCIe, SDIO | - | UART | RTOS, Linux, Android |
| IW416 | 802.11n (Wi-Fi 4) |
1x1 DB (2.4/5 GHz) |
5.2 | - | SDIO | - | UART | RTOS, Linux, Android |
| 88W8801 | 802.11n (Wi-Fi 4) |
1x1 SB (2.4 GHz) |
- | - | SDIO, USB | - | - | RTOS, Linux |
Compare changes between legacy Marvell and NXP at Wireless Part Number Changes.
| Product | Application CPU | Integrated Memory | Wi-Fi Spec | Wi-Fi Support | Bluetooth Spec | 802.15.4 | Peripheral I/F |
|---|---|---|---|---|---|---|---|
| RW612 | Arm Cortex-M33, 260 MHz |
1.2 MB on-chip SRAM, high-bandwidth Quad SPI interface |
802.11ax (Wi-Fi 6) |
1x1 DB (2.4/5 GHz) |
5.4 | Y |
SDIO, USB, UART, I²C, SPI, Ethernet, I2S, PCM, DMIC, LCD, ADC, DAC, AMCP |
| RW610 | Arm Cortex-M33, 260 MHz |
1.2 MB on-chip SRAM, high-bandwidth Quad SPI interface |
802.11ax (Wi-Fi 6) |
1x1 DB (2.4/5 GHz) |
5.4 | - |
SDIO, USB, UART, I²C, SPI, Ethernet, I2S, PCM, DMIC, LCD, ADC, DAC, AMCP |
| 88MW320/322 | Cortex-M4F, 200 MHz |
512 KB SRAM, 128 KB ROM, QSPI External Flash |
802.11n (Wi-Fi 4) |
1x1 SB (2.4 GHz) |
- | - | SSP, SPI, I2S UART, I²C |
Compare changes between legacy Marvell and NXP at Wireless Part Number Changes.
Designed for miniaturized, battery-powered devices, the MCX W23 Bluetooth LE MCU enables secure, sustainable wireless sensing with modular sensor expansion.
| Product | Wi-Fi Spec | Wi-Fi Support | Bluetooth Spec | Wi-Fi Interface | Bluetooth I/F | OS Driver Support | Temp Grade Support |
|---|---|---|---|---|---|---|---|
| AW692 | 802.11ax (Wi-Fi 6) |
2x2 + 1x1 CDW DB (2.4/5GHz + 2.4Ghz) |
5.3 | PCIe | UART | Linux, Android | Grade 2 |
| AW693 | 802.11ax (Wi-Fi 6E) |
2x2 + 1x1 CDW TB (2.4/5/6Ghz + 2.4Ghz) |
5.3 | PCIe | UART | Linux, Android | Grade 2 |
| AW611 | 802.11ax (Wi-Fi 6) |
1x1 DB (2.4/5 GHz) |
5.4 | SDIO | UART | Linux, Android | Grade 2 |
| AW690 | 802.11ax (Wi-Fi 6) |
1x1 CDW DB (2.4/5 GHz) |
5.3 | PCIe | UART | Linux, Android | Grade 3 |
| 88Q9098 | 802.11ax (Wi-Fi 6) |
2x2 CDW DB (2.4/5 GHz) |
5.3 | PCIe, SDIO | UART | Lunix, Android | Grade 3 |
| 88Q9098S | 802.11ax (Wi-Fi 6) |
2x2 CDW DB (2.4/5 GHz) |
5.3 | PCIe, SDIO | UART | Lunix, Android | Grade 2 |
| 88W8987 | 802.11ac (Wi-Fi 5) |
1x1 DB (2.4/5 GHz) |
5.2 | SDIO | UART | Linux, Android | Grade 3 |
| 88W8887 | 802.11ac (Wi-Fi 5) |
1x1 DB (2.4/5 GHz) |
5.2 | SDIO | UART | Linux, Android | Grade 3 |
| 88W8897P | 802.11ac (Wi-Fi 5) |
1x1 DB (2.4/5 GHz) |
5.0 | PCIe | UART | Linux, Android | Grade 3 |
Compare changes between legacy Marvell and NXP at Wireless Part Number Changes.
Designed for smart homes, industrial IoT, and high-concurrency networks, and other demanding applications, the IW693 is a highly integrated Wi-Fi 6/6E device that supports concurrent dual Wi-Fi and Bluetooth operation.
Working with these module partners can accelerate a complex product design cycle by starting with an optimized, certified and tested module.
SEE WI-FI MODULESOpen source drivers, middleware and reference example applications to speed your software development.
Get your Linux based designs started with the full-featured and energy-efficient i.MX family of processors.
NXP fully supports the Android™ operating system through board support packages for i.MX.
NXP Wi-Fi Software drivers for Linux and Android processors and RTOS drivers for microcontrollers.
| Product | Segment | Wi-Fi Spec | Wi-Fi Support | Bluetooth Spec | 802.15.4 | Wi-Fi I/F | 802.15.4 I/F | Bluetooth I/F | OS Driver Support |
|---|---|---|---|---|---|---|---|---|---|
| 88W8887 | IoT | 802.11ac (Wi-Fi 5) |
1x1 DB (2.4/5 GHz) |
5.2 | - | SDIO | - | UART | RTOS |
| 88W8977 | IoT | 802.11an (Wi-Fi 4) |
1x1 DB (2.4/5 GHz) |
5.2 | - | SDIO | - | UART | RTOS |
Compare changes between legacy Marvell and NXP at Wireless Part Number Changes.
The Zigbee Alliance’s Project CHIP promises to deliver what smart homes need to meet their full potential. Here’s why we’re on board.
Our Wi-Fi and Bluetooth combo solutions deliver design flexibility and reliability for a multitude of applications.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get access| Product | Status | Authorized For |
|---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.