Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MC33908MB and MPC5643 daughter board system kit
12NC: 935326103598
Details
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | MC33908MB and MPC5643 daughter board system kit |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT908-5643EVM(935326103598) | Not Available | No Information | Not Available | No Information | 226796.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT908-5643EVM (935326103598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KIT908-5643EVM (935326103598) | 847150 | EAR99 |
This evaluation system consists of two boards: Mother board KIT33908MBEVBE (populated with an MC33908 system basis chip) and daughter board KITMPC5643DBEVM. Together, these two kits create a platform that forms a base for a Safety Ecosystem, which can reach the highest level in functional safety as defined by the ISO26262.
The daughter board is delivered with demo software already loaded in the Flash memory of the MPC5643L. This code provides algorithms and procedures necessary to initialize and operate the MC33908 correctly.