KIT06XS4200EVBE Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Evaluation Kit - MC06XS4200, Dual 24 V, 6.0 mOhm High Side Switch

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
KIT06XS4200EVBE(935326995598)
Not Available
Not Applicable
Not Available
No Information
226796.1

Quality

Part/12NCSafe Assure Functional Safety
KIT06XS4200EVBE
(935326995598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
KIT06XS4200EVBE
(935326995598)
847330
EAR99

More about KIT06XS4200EVBE

This eXtreme switch evaluation board demonstrates the capability of the MC06XS4200 as a 24 V dual high side switch product, that provides integrated control along with a large number of protective and diagnostic functions.

This product has been designed for truck, bus, and industrial applications. The low RDS (ON) channels (< 6.0 mOhm) control different load types; bulb lamps, solenoids, or DC motors. Control, device configuration, and diagnostics are performed through a 16-bit SPI (serial peripheral interface), allowing easy integration into existing applications. Both channels can be controlled individually by external/internal clock-signals or by direct inputs.