One-Chip Solution, Scalable Audio DSP Processing with AI/ML Capability

Roll over image to zoom in

Block Diagram

SAF9100

SAF9100 Block Diagram

Features

Advanced Audio

  • Two high performance floating-point audio DSPs (HiFi 5) on board (incl. neural network accelerators)
  • Broad range of audio algorithms via a vast 3rd party eco-system
  • High number of integrated sample rate converters
  • 12 audio ADCs (configurable)
  • ASIL A audio support
  • Fully programmable digital audio input/output port to support a large variety of digital audio interface formats
  • Support of DSP Concepts® Audio Weaver® Tool

Connectivity

  • 2 general-purpose SPI ports
  • PCIe 3.1 compliant interface (data rate support of 2.5 Gb/s and 5.0 Gb/s)
  • 2nd PCIe interface or Gbit Ethernet SGMII interface (supporting 100BASE-T1 and 1000BASE-T1 PHY)

Package

  • 9 x 9 mm package

Audio Control

  • Integrated Arm® Cortex®-M7 core for audio control middleware

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?