Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP’s portfolio of RF low power amplifiers combine the right level of gain, linearity, noise and power consumption specifications to meet the industry’s most demanding applications. From high gain, small--signal applications found in consumer and commercial to industrial applications, NXP RF low power amplifiers provide an excellent solution.
Choosing the right product just got easier. View all product finder tools.
Find product information and documentation for RF Low Power Amplifiers products.
| Product | Application | Frequency Range | Peak Power | Noise Figure (Typ) | Third Order Output Intercept |
|---|---|---|---|---|---|
| MMG15241H | Low Noise Amplifier General Purpose Amplifier |
500 - 2800 MHz | 24 dBm @ 2140 MHz | 1.6 dB @ 2140 MHz | 39.4 dBm @ 2140 MHz |
| MMG20241H | Low Noise Amplifier General Purpose Amplifier |
450 - 3800 MHz | 24.5 dBm @ 2140 MHz | 2 dB @ 2140 MHz | 37 dBm @ 2140 MHz |
| MMG3006N | General Purpose Amplifier | 400 - 2400 MHz | 33 dBm @ 900 MHz | 6.6 @ 900 MHz | 49 dBm @ 900 MHz |
| MMG3014N | General Purpose Amplifier | 40 - 4000 MHz | 25 dBm @ 900 MHz | 5.7 @ 900 MHz | 40.5 dBm @ 900 MHz |
| MMG30271B | General Purpose Amplifier | 900 - 4300 MHz | 26.9 dBm @ 2140 MHz | - | - |
| MMG3H21N | General Purpose Amplifier | 0 - 6000 MHz | 20.5 dBm @ 900 MHz | 5.5 dB @ 900 MHz | 37 dBm @ 900 MHz |
| MMZ09332B | Linear Amplifier | 130 - 1000 MHz | 32.8 dBm @760 MHz | - | 43 dBm @ 760 MHz |
| MMZ25332B | Linear Amplifier | 1500 - 2800 MHz | 33 dBm @ 2500 MHz | 5.8 dB @ 2500 MHz | 48 dBm @ 2500 MHz |
| MMZ25332B4 | Linear Amplifier | 1427 - 2700 MHz | 33 dBm @ 2600 MHz | - | 48 dBm @ 2600 MHz |
| MMZ25333B | Linear Amplifier | 1500 - 2700 MHz | 32 dBm @ 2600 MHz | - | 42.8 dBm @ 2600 MHz |
| MMZ38333B | Linear Amplifier | 3400 - 3800 MHz | 31.7 dBm @ 3600 MHz | - | - |