Secure Element IC for V2X Communication

Block Diagram

Choose a diagram:

V2X System: Combined view

V2X System: Combined view

V2X system

V2X system

Features

Key Features

  • Provides cryptographic services per IEEE 1609.2 and ETSI TS 103 097
  • Common Criteria certified hardware platform at EAL5+ level per smart card Protection Profile
  • Common Criteria EAL4+ certified with compliance to C2C HSM PP version 1.4.0
  • FIPS 140-2 Level 3 certified (Level 4 for physical security)
  • Crypto agile, with native support for ECC curves in short Weierstrass form (NIST, Brainpool)
  • Secure firmware updates, allowing for fixes and new functionality to be added in the field
  • Signature generation performance exceeding single and dual channel requirements, with low latency ensuring freshness of a message
  • Secure storage for lifetime of private keys, as well as for CA certificates and other sensitive data
  • Qualified in accordance with AEC-Q100
  • Ambient operating temperature: -40 °C to +105 °C
  • High-speed SPI interface: up to 5 Mbit/sec in mode 0
  • Single 1.8 V supply

Flash Memory

  • 1 MB for customer data
  • 15 years data retention

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1 documents

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

Software

Quick reference to our software types.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 6 trainings

Show All

Support

What do you need help with?