Design Studio Integrated Development Environment (IDE) | NXP Semiconductors

Design Studio Integrated Development Environment (IDE)

Kinetis® Design Studio IDE

Click over video to play

Diagram

Embedded SW for SIGFOX based on OL2385

Embedded SW for SIGFOX based on OL2385

Features

  • Eclipse Luna 4.4
  • Host operating systems:
    • Windows® 7/8/10 (32 and 64-bit)
    • Linux® 64-bit (Ubuntu 10.04 (deb), RedHat/Centos 7 (rpm))
    • Mac OS X (10.10 and 10.11) with SEGGER J-Link support
  • GDB debugger with support for the following debug interface hardware:
    • SEGGER J-Link (w/SEGGER GDB Server, Windows, Linux, Mac)
    • P&E Multilink (w/P&E GDB Server, Windows, Linux)
    • CMSIS-DAP (w/OpenOCD GDB and OpenSDA embedded circuit,Windows, Linux)
    • Command Line (CL) debugging with GDB and OpenOCD TCL
  • Support for additional downloadable Eclipse plug-ins including RTOS-awareness (including MQX™ and FreeRTOS)
  • Project wizard to create bare metal, Kinetis® SDK v1.x and v2 and Processor Expert® software projects
  • Processor Expert software with support for Kinetis SDK v1.x
  • Languages supported: Assembly, C and C++ (all with no code size restrictions)
  • Libraries included: launchpad newlib and newlib-nano
  • Kinetis SDK peripheral drivers and CMSIS compliant startup code
  • GNU Arm® Eclipse plugins for managed make projects
  • Make file projects
  • GNU tools for Arm® Embedded Processors (launchpad) toolchain and libraries
  • Integrated Eclipse CMSIS-SVD Register and Peripheral Viewer
  • Support for MQX project creation and MQX kernel awareness (available as MQX download)
  • Open for any Eclipse plugins either from the Eclipse ecosystem or NXP® Community Support partners
  • Additional device support is added through the Eclipse updates delivered with the Kinetis SDK

Supported Devices

Downloads

Quick reference to our software types.

1 download

  • Development IDEs and Build Tools

    Design Studio Integrated Development Environment (IDE)

Note: For better experience, software downloads are recommended on desktop.

Y true 0 SSPKDS_IDEen 14 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Quick Reference Guide Quick Reference Guide t525 1 Reference Manual Reference Manual t877 2 Release Note Release Note t933 5 User Guide User Guide t792 4 en_US 4 1 1 Chinese 1396044690393699959701zh SSP 452.6 KB None None documents None 1396044690393699959701 /docs/zh/fact-sheet/KINDESTDSOFS.pdf 452578 /docs/zh/fact-sheet/KINDESTDSOFS.pdf KINDESTDSOFS documents N N 2014-04-07 Kinetis<sup>&#174;</sup> Design Studio IDE Fact Sheet /docs/zh/fact-sheet/KINDESTDSOFS.pdf /docs/zh/fact-sheet/KINDESTDSOFS.pdf /docs/zh/fact-sheet/KINDESTDSOFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet N Kinetis Design Studio IDE简介 2 English The Kinetis Design Studio is a complimentary integrated development environment for Kinetis MCUs that enables robust editing, compiling and debugging of your designs. Based on free, open-source software including Eclipse, GNU Compiler Collection (GCC), GNU Debugger (GDB), and others, the Kinetis Design Studio offers designers a straightforward development tool with no code-size limitations. Processor Expert saves time and effort with its knowledge base helping start application development with a few mouse 1396044690393699959701 SSP 452.6 KB None None documents None 1396044690393699959701 /docs/en/fact-sheet/KINDESTDSOFS.pdf 452578 /docs/en/fact-sheet/KINDESTDSOFS.pdf KINDESTDSOFS N N 2014-04-07 Kinetis<sup>&#174;</sup> Design Studio IDE Fact Sheet /docs/en/fact-sheet/KINDESTDSOFS.pdf /docs/en/fact-sheet/KINDESTDSOFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Jun 30, 2015 Fact Sheet t523 Fact Sheet Fact Sheet Y N Kinetis<sup>&#174;</sup> Design Studio IDE Fact Sheet 2 1.0 English Welcome to the Kinetis Design Studio software development tools, a GNU/Eclipse-based development environment for Kinetis devices. 1406836628325719563794 SSP 2.3 MB None None documents None 1406836628325719563794 /docs/en/user-guide/KDSUG.pdf 2264803 /docs/en/user-guide/KDSUG.pdf KDSUG N N 2016-10-31 Kinetis Design Studio V3.0.0 User Guide /docs/en/user-guide/KDSUG.pdf /docs/en/user-guide/KDSUG.pdf User Guide N Y 132339537837198660 2023-06-19 pdf N en Apr 23, 2015 User Guide t792 User Guide User Guide Y N Kinetis Design Studio V3.0.0 User Guide 3 1.0.0 English 1429506235597703356875 SSP 487.3 KB None None documents None 1429506235597703356875 /docs/en/quick-reference-guide/KDSPGQS.pdf 487316 /docs/en/quick-reference-guide/KDSPGQS.pdf KDSPGQS N N 2015-04-24 Kinetis<sup>&#174;</sup> Design Studio v3.0.0 Porting Guide /docs/en/quick-reference-guide/KDSPGQS.pdf /docs/en/quick-reference-guide/KDSPGQS.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf N en Apr 24, 2015 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide Y N Kinetis<sup>&#174;</sup> Design Studio v3.0.0 Porting Guide 4 1 English 1430843557307724482885 SSP 670.2 KB None None documents None 1430843557307724482885 /docs/en/release-note/KDS300RN.pdf 670176 /docs/en/release-note/KDS300RN.pdf KDS300RN N N 2015-05-05 Kinetis<sup>&#174;</sup> Design Studio V3.0.0 Release Notes /docs/en/release-note/KDS300RN.pdf /docs/en/release-note/KDS300RN.pdf Release Note N Y 487216834315582133 2022-12-07 pdf N en May 5, 2015 Release Note t933 Release Note Release Note Y N Kinetis<sup>&#174;</sup> Design Studio V3.0.0 Release Notes false en_US en Data Sheet Data Sheet 1 5 2 Chinese The KE1xF microcontroller is built on the ARM&#174; Cortex&#174;-M4 processor with stronger performance and higher memory densities in multiple packages. 1473746642357721985621zh SSP 1.7 MB None None documents None 1473746642357721985621 /docs/zh/data-sheet/KE1xFP100M168SF0.pdf 1737875 /docs/zh/data-sheet/KE1xFP100M168SF0.pdf KE1XFP100M168SF0 documents N N 2016-11-09 Kinetis KE1xF with up to 512 KB Flash /docs/zh/data-sheet/KE1xFP100M168SF0.pdf /docs/zh/data-sheet/KE1xFP100M168SF0.pdf Data Sheet N 980000996212993340 2023-08-23 zh 980000996212993340 Data Sheet N Kinetis KE1xF with up to 512 KB Flash MKE14F256VLH16,MKE14F256VLL16,MKE14F512VLH16,MKE14F512VLL16,MKE16F256VLH16,MKE16F256VLL16,MKE16F512VLH16,MKE16F512VLL16,MKE18F256VLH16,MKE18F256VLL16,MKE18F512VLH16,MKE18F512VLL16 4.1 English The KE1xF microcontroller is built on the Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4 processor with stronger performance and higher memory densities in multiple packages. 1473746642357721985621 SSP 1.7 MB None None documents None 1473746642357721985621 /docs/en/data-sheet/KE1xFP100M168SF0.pdf 1737875 /docs/en/data-sheet/KE1xFP100M168SF0.pdf KE1XFP100M168SF0 documents N N 2016-11-09 Kinetis KE1xF with up to 512 KB Flash /docs/en/data-sheet/KE1xFP100M168SF0.pdf /docs/en/data-sheet/KE1xFP100M168SF0.pdf Data Sheet N 980000996212993340 2023-08-23 pdf N en Jan 24, 2022 980000996212993340 Data Sheet Y N Kinetis KE1xF with up to 512 KB Flash Reference Manual Reference Manual 2 6 4 English This reference manual is intended for system software and hardware developers and&#13;&#10;applications programmers who want to develop products with Kinetis KE1xF Sub-Family. 1474079869972699741070 SSP 12.9 MB None None documents None 1474079869972699741070 /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf 12893231 /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf KE1XFP100M168SF0RM documents N N 2016-11-09 Kinetis KE1xF Sub-Family Reference Manual /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf N en Jun 28, 2019 500633505221135046 Reference Manual Y N Kinetis KE1xF Sub-Family Reference Manual 7 3 English This reference manual is intended for system software and hardware developers and&#13;&#10;applications programmers who want to develop products with Kinetis KE1xZ Sub-Family. 1474023198291723979828 SSP 12.2 MB Registration without Disclaimer None documents Extended 1474023198291723979828 /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf 12215000 /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf KE1XZP100M72SF0RM documents Y N 2016-11-09 Kinetis KE1xZ Sub-Family Reference Manual /webapp/Download?colCode=KE1XZP100M72SF0RM /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Aug 23, 2018 500633505221135046 Reference Manual Y N Kinetis KE1xZ Sub-Family Reference Manual User Guide User Guide 3 8 0 English Kinetis Design Studio v2.0.0 Porting - User Guide 1416603229194731515627 SSP 472.8 KB None None documents None 1416603229194731515627 /docs/en/user-guide/KDS200PUG.pdf 472805 /docs/en/user-guide/KDS200PUG.pdf KDS200PUG documents N N 2014-11-21 Kinetis<sup>&#174;</sup> Design Studio v2.0.0 Porting - User Guide /docs/en/user-guide/KDS200PUG.pdf /docs/en/user-guide/KDS200PUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Nov 20, 2014 132339537837198660 User Guide Y N Kinetis<sup>&#174;</sup> Design Studio v2.0.0 Porting - User Guide 9 0 English Kinetis Design Studio v2.0.0 User Guide 1416603028538711227311 SSP 1.2 MB None None documents None 1416603028538711227311 /docs/en/user-guide/KDS200UG.pdf 1226374 /docs/en/user-guide/KDS200UG.pdf KDS200UG documents N N 2014-11-21 Kinetis<sup>&#174;</sup> Design Studio v2.0.0 User Guide /docs/en/user-guide/KDS200UG.pdf /docs/en/user-guide/KDS200UG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Nov 20, 2014 132339537837198660 User Guide Y N Kinetis<sup>&#174;</sup> Design Studio v2.0.0 User Guide 10 0 English The CodeWarrior to Kinetis Design Studio project migration assistant assists in the migration of CodeWarrior projects into a&#13;&#10;form that is configurable by the Kinetis Design Studio IDE. It is necessary to manually alter certain project content to achieve&#13;&#10;a successful build in the Kinetis Design Studio IDE. 1406836632434704320840 SSP 490.6 KB None None documents None 1406836632434704320840 /docs/en/user-guide/KDSPUG.pdf 490550 /docs/en/user-guide/KDSPUG.pdf KDSPUG documents N N 2016-10-31 Kinetis Design Studio v1.1.0 Porting User Guide /docs/en/user-guide/KDSPUG.pdf /docs/en/user-guide/KDSPUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Jul 31, 2014 132339537837198660 User Guide Y N Kinetis Design Studio v1.1.0 Porting User Guide Release Note Release Note 4 11 3.0.1 English Processor Expert<sup>®</sup> for Kinetis is a rapid application design tool for Kinetis devices. It combines easy-to-use componentbased, application creation with an expert knowledge system. The tool can generate code for IAR Arm C Compiler, Keil Arm C/C++ Compiler or GNU C Compiler. 1439304388359711243709 SSP 971.7 KB None None documents None 1439304388359711243709 /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf 971654 /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf PEX-KINETIS_3-0-1_RN documents N N 2016-10-31 Processor Expert for Kinetis 3.0.1 Release Notes /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Aug 11, 2015 487216834315582133 Release Note Y N Processor Expert for Kinetis 3.0.1 Release Notes 12 0 English Kinetis Design Studio V2.0.0 Release Notes 1416516948556725198981 SSP 127.3 KB None None documents None 1416516948556725198981 /docs/en/release-note/KDS200RN.pdf 127293 /docs/en/release-note/KDS200RN.pdf KDS200RN documents N N 2014-11-21 Kinetis<sup>&#174;</sup> Design Studio V2.0.0 Release Notes /docs/en/release-note/KDS200RN.pdf /docs/en/release-note/KDS200RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Nov 20, 2014 487216834315582133 Release Note Y N Kinetis<sup>&#174;</sup> Design Studio V2.0.0 Release Notes 13 1 English This is a bug fixing update of the Processor Expert<sup>&#174;</sup> for KDS 1.1.x.&#13;&#10;This short document describes changes introduced by this update. See more details about Processor Expert for KDS 1.1 in the PEx_KDS_1_1_Release_Notes.pdf document 1409329482537724235882 SSP 350.3 KB None None documents None 1409329482537724235882 /docs/en/release-note/PEX_KDS_1_1_RN.pdf 350340 /docs/en/release-note/PEX_KDS_1_1_RN.pdf PEX_KDS_1_1_RN documents N N 2014-08-29 Processor Expert<sup>&#174;</sup> Software Processor Expert for Kinetis<sup>&#174;</sup> Design Studio 1.1 Update 1 - Release Notes /docs/en/release-note/PEX_KDS_1_1_RN.pdf /docs/en/release-note/PEX_KDS_1_1_RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Aug 29, 2014 487216834315582133 Release Note Y N Processor Expert<sup>&#174;</sup> Software Processor Expert for Kinetis<sup>&#174;</sup> Design Studio 1.1 Update 1 - Release Notes 14 1.1.1 English The Kinetis Design Studio IDE is a complimentary integrated development environment for Kinetis MCUs that enables robust editing, compiling and debugging of your designs. 1406847170637716487471 SSP 325.6 KB None None documents None 1406847170637716487471 /docs/en/release-note/KDSRN.pdf 325586 /docs/en/release-note/KDSRN.pdf KDSRN documents N N 2016-10-31 Kinetis Design Studio Release Notes /docs/en/release-note/KDSRN.pdf /docs/en/release-note/KDSRN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Aug 22, 2014 487216834315582133 Release Note Y N Kinetis Design Studio Release Notes false 0 KDS_IDE downloads en true 1 Y SSP Data Sheet 1 /docs/en/data-sheet/KE1xFP100M168SF0.pdf 2016-11-09 1473746642357721985621 SSP 5 Jan 24, 2022 Data Sheet The KE1xF microcontroller is built on the Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4 processor with stronger performance and higher memory densities in multiple packages. None /docs/en/data-sheet/KE1xFP100M168SF0.pdf English documents 1737875 None 980000996212993340 2023-08-23 N /docs/en/data-sheet/KE1xFP100M168SF0.pdf Kinetis KE1xF with up to 512 KB Flash /docs/en/data-sheet/KE1xFP100M168SF0.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.1 N N Kinetis KE1xF with up to 512 KB Flash MKE14F256VLH16,MKE14F256VLL16,MKE14F512VLH16,MKE14F512VLL16,MKE16F256VLH16,MKE16F256VLL16,MKE16F512VLH16,MKE16F512VLL16,MKE18F256VLH16,MKE18F256VLL16,MKE18F512VLH16,MKE18F512VLL16 1.7 MB KE1XFP100M168SF0 N 1473746642357721985621 Fact Sheet 1 /docs/en/fact-sheet/KINDESTDSOFS.pdf 2014-04-07 1396044690393699959701 SSP 1 Jun 30, 2015 Fact Sheet Fact Sheet The Kinetis Design Studio is a complimentary integrated development environment for Kinetis MCUs that enables robust editing, compiling and debugging of your designs. Based on free, open-source software including Eclipse, GNU Compiler Collection (GCC), GNU Debugger (GDB), and others, the Kinetis Design Studio offers designers a straightforward development tool with no code-size limitations. Processor Expert saves time and effort with its knowledge base helping start application development with a few mouse None /docs/en/fact-sheet/KINDESTDSOFS.pdf English 452578 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/KINDESTDSOFS.pdf Kinetis<sup>&#174;</sup> Design Studio IDE Fact Sheet /docs/en/fact-sheet/KINDESTDSOFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 2 N N Kinetis<sup>&#174;</sup> Design Studio IDE Fact Sheet 452.6 KB KINDESTDSOFS N 1396044690393699959701 Quick Reference Guide 1 /docs/en/quick-reference-guide/KDSPGQS.pdf 2015-04-24 1429506235597703356875 SSP 3 Apr 24, 2015 Quick Reference Guide Quick Reference Guide None /docs/en/quick-reference-guide/KDSPGQS.pdf English 487316 None Quick Reference Guide 2022-12-07 N /docs/en/quick-reference-guide/KDSPGQS.pdf Kinetis<sup>&#174;</sup> Design Studio v3.0.0 Porting Guide /docs/en/quick-reference-guide/KDSPGQS.pdf documents 803735842453594974 Quick Reference Guide N Y en None Y t525 pdf 1.0.0 N N Kinetis<sup>&#174;</sup> Design Studio v3.0.0 Porting Guide 487.3 KB KDSPGQS N 1429506235597703356875 Reference Manual 2 /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf 2016-11-09 1474079869972699741070 SSP 6 Jun 28, 2019 Reference Manual This reference manual is intended for system software and hardware developers and&#13;&#10;applications programmers who want to develop products with Kinetis KE1xF Sub-Family. None /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf English documents 12893231 None 500633505221135046 2022-12-07 N /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf Kinetis KE1xF Sub-Family Reference Manual /docs/en/reference-manual/KE1xFP100M168SF0RM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 4 N N Kinetis KE1xF Sub-Family Reference Manual 12.9 MB KE1XFP100M168SF0RM N 1474079869972699741070 /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf 2016-11-09 1474023198291723979828 SSP 7 Aug 23, 2018 Reference Manual This reference manual is intended for system software and hardware developers and&#13;&#10;applications programmers who want to develop products with Kinetis KE1xZ Sub-Family. Registration without Disclaimer /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf English documents 12215000 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=KE1XZP100M72SF0RM Kinetis KE1xZ Sub-Family Reference Manual /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 3 Y N Kinetis KE1xZ Sub-Family Reference Manual 12.2 MB KE1XZP100M72SF0RM N 1474023198291723979828 Release Note 5 /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf 2016-10-31 1439304388359711243709 SSP 11 Aug 11, 2015 Release Note Processor Expert<sup>®</sup> for Kinetis is a rapid application design tool for Kinetis devices. It combines easy-to-use componentbased, application creation with an expert knowledge system. The tool can generate code for IAR Arm C Compiler, Keil Arm C/C++ Compiler or GNU C Compiler. None /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf English documents 971654 None 487216834315582133 2022-12-07 N /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf Processor Expert for Kinetis 3.0.1 Release Notes /docs/en/release-note/PEx_for_Kinetis_3.0.1_RN.pdf documents 487216834315582133 Release Note N en None Y pdf 3.0.1 N N Processor Expert for Kinetis 3.0.1 Release Notes 971.7 KB PEX-KINETIS_3-0-1_RN N 1439304388359711243709 /docs/en/release-note/KDS200RN.pdf 2014-11-21 1416516948556725198981 SSP 12 Nov 20, 2014 Release Note Kinetis Design Studio V2.0.0 Release Notes None /docs/en/release-note/KDS200RN.pdf English documents 127293 None 487216834315582133 2022-12-07 N /docs/en/release-note/KDS200RN.pdf Kinetis<sup>&#174;</sup> Design Studio V2.0.0 Release Notes /docs/en/release-note/KDS200RN.pdf documents 487216834315582133 Release Note N en None Y pdf 0 N N Kinetis<sup>&#174;</sup> Design Studio V2.0.0 Release Notes 127.3 KB KDS200RN N 1416516948556725198981 /docs/en/release-note/PEX_KDS_1_1_RN.pdf 2014-08-29 1409329482537724235882 SSP 13 Aug 29, 2014 Release Note This is a bug fixing update of the Processor Expert<sup>&#174;</sup> for KDS 1.1.x.&#13;&#10;This short document describes changes introduced by this update. See more details about Processor Expert for KDS 1.1 in the PEx_KDS_1_1_Release_Notes.pdf document None /docs/en/release-note/PEX_KDS_1_1_RN.pdf English documents 350340 None 487216834315582133 2022-12-07 N /docs/en/release-note/PEX_KDS_1_1_RN.pdf Processor Expert<sup>&#174;</sup> Software Processor Expert for Kinetis<sup>&#174;</sup> Design Studio 1.1 Update 1 - Release Notes /docs/en/release-note/PEX_KDS_1_1_RN.pdf documents 487216834315582133 Release Note N en None Y pdf 1 N N Processor Expert<sup>&#174;</sup> Software Processor Expert for Kinetis<sup>&#174;</sup> Design Studio 1.1 Update 1 - Release Notes 350.3 KB PEX_KDS_1_1_RN N 1409329482537724235882 /docs/en/release-note/KDSRN.pdf 2016-10-31 1406847170637716487471 SSP 14 Aug 22, 2014 Release Note The Kinetis Design Studio IDE is a complimentary integrated development environment for Kinetis MCUs that enables robust editing, compiling and debugging of your designs. None /docs/en/release-note/KDSRN.pdf English documents 325586 None 487216834315582133 2022-12-07 N /docs/en/release-note/KDSRN.pdf Kinetis Design Studio Release Notes /docs/en/release-note/KDSRN.pdf documents 487216834315582133 Release Note N en None Y pdf 1.1.1 N N Kinetis Design Studio Release Notes 325.6 KB KDSRN N 1406847170637716487471 /docs/en/release-note/KDS300RN.pdf 2015-05-05 1430843557307724482885 SSP 4 May 5, 2015 Release Note Release Note None /docs/en/release-note/KDS300RN.pdf English 670176 None Release Note 2022-12-07 N /docs/en/release-note/KDS300RN.pdf Kinetis<sup>&#174;</sup> Design Studio V3.0.0 Release Notes /docs/en/release-note/KDS300RN.pdf documents 487216834315582133 Release Note N Y en None Y t933 pdf 1 N N Kinetis<sup>&#174;</sup> Design Studio V3.0.0 Release Notes 670.2 KB KDS300RN N 1430843557307724482885 User Guide 4 /docs/en/user-guide/KDS200PUG.pdf 2014-11-21 1416603229194731515627 SSP 8 Nov 20, 2014 User Guide Kinetis Design Studio v2.0.0 Porting - User Guide None /docs/en/user-guide/KDS200PUG.pdf English documents 472805 None 132339537837198660 2022-12-07 N /docs/en/user-guide/KDS200PUG.pdf Kinetis<sup>&#174;</sup> Design Studio v2.0.0 Porting - User Guide /docs/en/user-guide/KDS200PUG.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N N Kinetis<sup>&#174;</sup> Design Studio v2.0.0 Porting - User Guide 472.8 KB KDS200PUG N 1416603229194731515627 /docs/en/user-guide/KDS200UG.pdf 2014-11-21 1416603028538711227311 SSP 9 Nov 20, 2014 User Guide Kinetis Design Studio v2.0.0 User Guide None /docs/en/user-guide/KDS200UG.pdf English documents 1226374 None 132339537837198660 2023-06-19 N /docs/en/user-guide/KDS200UG.pdf Kinetis<sup>&#174;</sup> Design Studio v2.0.0 User Guide /docs/en/user-guide/KDS200UG.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N N Kinetis<sup>&#174;</sup> Design Studio v2.0.0 User Guide 1.2 MB KDS200UG N 1416603028538711227311 /docs/en/user-guide/KDSPUG.pdf 2016-10-31 1406836632434704320840 SSP 10 Jul 31, 2014 User Guide The CodeWarrior to Kinetis Design Studio project migration assistant assists in the migration of CodeWarrior projects into a&#13;&#10;form that is configurable by the Kinetis Design Studio IDE. It is necessary to manually alter certain project content to achieve&#13;&#10;a successful build in the Kinetis Design Studio IDE. None /docs/en/user-guide/KDSPUG.pdf English documents 490550 None 132339537837198660 2023-06-19 N /docs/en/user-guide/KDSPUG.pdf Kinetis Design Studio v1.1.0 Porting User Guide /docs/en/user-guide/KDSPUG.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N N Kinetis Design Studio v1.1.0 Porting User Guide 490.6 KB KDSPUG N 1406836632434704320840 /docs/en/user-guide/KDSUG.pdf 2016-10-31 1406836628325719563794 SSP 2 Apr 23, 2015 User Guide User Guide Welcome to the Kinetis Design Studio software development tools, a GNU/Eclipse-based development environment for Kinetis devices. None /docs/en/user-guide/KDSUG.pdf English 2264803 None User Guide 2023-06-19 N /docs/en/user-guide/KDSUG.pdf Kinetis Design Studio V3.0.0 User Guide /docs/en/user-guide/KDSUG.pdf documents 132339537837198660 User Guide N Y en None Y t792 pdf 1.0 N N Kinetis Design Studio V3.0.0 User Guide 2.3 MB KDSUG N 1406836628325719563794 true Y Softwares

Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (2)
Release Note (5)
Show All

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history