Software for Apple Carplay | NXP Semiconductors

Software Technology for CarPlay

NXP<sup>&#174;</sup> Software for Apple CarPlay

Click over video to play

Software Details

Features

  • Support for up to 1080P 60 FPS resolutions.
  • Capture of user input from touch screen or hardware buttons and provide to iPhone.
  • Input management and control (touch screen, buttons, dials, D pad).
  • Manage audio streams, instructions and calls from iPhone, audio entertainment from iPhone, radio tuner or other sources.
  • Voice input for Siri and phone calls.
  • Management of the USB connection.

Supported Devices

  • i.MX6DL: i.MX 6DualLite Processors – Dual-Core, 3D Graphics, HD Video, Arm® Cortex®-A9 Core
  • i.MX6D: i.MX 6Dual Processors - Dual-Core, 3D Graphics, HD Video, Multimedia, Arm® Cortex®-A9 Core
  • i.MX6DP: i.MX 6DualPlus Processor - Dual-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core
  • i.MX6Q: i.MX 6Quad Processors - High-Performance, 3D Graphics, HD Video, Arm® Cortex®-A9 Core
  • i.MX6QP: i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core
  • i.MX6S: i.MX 6Solo Processors – Single-Core, Multimedia, 3D Graphics, Arm® Cortex®-A9 Core
  • i.MX8: i.MX 8 Family – Arm® Cortex®-A53, Cortex-A72, Virtualization, Vision, 3D Graphics, 4K Video
  • i.MX8X: i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.