Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The SC16IS740/750/760 is a I²C-bus/SPI interface to a single-channel high performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current. The SC16IS750 and SC16IS760 also provide the application with 8 additional programmable I/O pins. The device comes in very small HVQFN24, TSSOP24 (SC16IS750/760) and TSSOP16 (SC16IS740) packages, which makes it ideally suitable for handheld, battery operated applications. This family of products enables seamless protocol conversion from I²C-bus or SPI to and RS-232/RS-485 and are fully bidirectional.
The SC16IS760 differs from the SC16IS750 in that it supports SPI clock speeds up to 15 Mbit/s instead of the 4 Mbit/s supported by the SC16IS750, and in that it supports IrDA SIR up to 1.152 Mbit/s. In all other aspects, the SC16IS760 is functionally and electrically the same as the SC16IS750. The SC16IS740 is functionally and electrically identical to the SC16IS750, with the exception of the programmable I/O pins which are only present on the SC16IS750.
The SC16IS740/750/760’s internal register set is backward-compatible with the widely used and widely popular 16C450. This allows the software to be easily written or ported from another platform.
The SC16IS740/750/760 also provides additional advanced features such as auto hardware and software flow control, automatic RS-485 support, and software reset. This allows the software to reset the UART at any moment, independent of the hardware reset signal.
Choose a diagram:
Note: To see the product features close this window.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
3 results
Include 1 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Buffer size | Input | Output |
---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$1.32 - 1K @ US$1.74 | TSSOP16 | 16 | 64 | I2C bus, SPI | UART | |||
Active | 1K @ US$1.27 | HVQFN24 | 24 | 64 | I2C bus, SPI | UART | |||
Active | 1K @ US$1.91 | HVQFN24 | 24 | 64 | I2C bus, SPI | UART |
Quick reference to our documentation types.
1-10 of 19 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 19 documents
Compact List
2 design files
Please wait while your secure files are loading.
2 design files
2 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 hardware offering
2 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
Wireless MCU with Integrated Tri-radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 / 802.15.4
buy optionsHelp us improve your experience on our site. We invite you to take our five-question survey.