MPXx6250 | Pressure Sensor | NXP Semiconductors

Absolute, Integrated Pressure Sensor (15 to 250 kPa)

Block Diagram

MPXX6250 Absolute, Integrated Pressure Sensor (15 to 250kPa)

MPXX6250 Absolute, Integrated Pressure Sensor (15 to 250kPa)

Features

Key Features

  • Improved accuracy at high temperature
  • Durable thermoplastic (PPS) surface mount package
  • Temperature compensated from -40° to +125 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • 1.5 percent maximum error over 0° to 85 °C
  • Available in small and super small outline packages

Buy/Parametrics

7 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Accuracy (% Error) (Max) (%)

Ambient Operating Temperature (Min to Max) (℃)

Level of Integration

Output Type

Pressure Measurement Type

Pressure Range Min-max (MIN-MAX) (kPa)

Pressure Rating (MAX) (psi)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Supply Voltage [typ] (V)

Active

1K @ US$8.86

1.5

-40 to 125

integrated

analog

absolute

20 - 250

36

5.25

4.75

5

Active

1K @ US$8.86

1.5

-40 to 125

integrated

analog

absolute

20 - 250

36

5.25

4.75

5

Active

1K @ US$7.63

1.5

-40 to 125

integrated

analog

absolute

20 - 250

36

5.25

4.75

5

Active

1K @ US$7.63

1.5

-40 to 125

integrated

analog

absolute

20 - 250

36

5.25

4.75

5

Active

1K @ US$6.78

1.5

-40 to 125

integrated

analog

absolute

20 - 250

36

5.25

4.75

5

Active

1K @ US$7.46

1.5

-40 to 125

integrated

analog

absolute

20 - 250

36

5.25

4.75

5

Active

1K @ US$7.59

1.5

-40 to 125

integrated

analog

absolute

20 - 250

36

5.25

4.75

5

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (9)
Data Sheet (1)
Show All

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.