MPXx2051 | Pressure Sensor | NXP Semiconductors

Gauge Compensated Pressure Sensor (0 to 50 kPa)

Product Details

Block Diagram

MPXX2051_BD

Features

Key Features

  • Temperature compensated over 0 °C to +85 °C
  • Ratiometric to supply voltage
  • Available in easy-to-use tape-in-reel
  • Gauge ported

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Ambient Operating Temperature (Min to Max) (℃)

Level of Integration

Output Type

Porting

Pressure Measurement Type

Pressure Range Min-max (MIN-MAX) (kPa)

Pressure Rating (MAX) (psi)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [typ] (V)

Active

-40 to 125

compensated

analog

axial port

gauge

0 - 10

7

1

16

10

Documentation

Quick reference to our documentation types.

1-10 of 19 documents

Compact List

Application Note (15)
Show All

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.