Differential and Gauge Compensated Pressure Sensor (0 to 50 kPa) | NXP Semiconductors

Differential and Gauge Compensated Pressure Sensor (0 to 50 kPa)

Block Diagram

MPXX2050

Features

Key Features

  • Temperature compensated over 0° to +85 °C
  • Silicon shear stress strain gauge
  • Available in rails or tape-in-reel shipping options
  • Ratiometric to supply voltage
  • Differential and gauge options
  • ±0.25 percent linearity

Buy/Parametrics

4 results

Include 1 NRND

Order

CAD Model

Status

Ambient Operating Temperature (Min to Max) (℃)

Level of Integration

Output Type

Porting

Pressure Measurement Type

Pressure Range Min-max (MIN-MAX) (kPa)

Pressure Rating (MAX) (psi)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [typ] (V)

Active

-40 to 125

compensated

analog

unported

differential

0 - 50

7

1

16

10

Active

-40 to 125

compensated

analog

dual side ports

differential

0 - 50

7

1

16

10

Active

-40 to 125

compensated

analog

side port

gauge

0 - 50

7

1

16

10

Active

-40 to 125

compensated

analog

side port

gauge

0 - 50

7

1

16

10

Documentation

Quick reference to our documentation types.

1-10 of 20 documents

Compact List

Application Note (15)
Show All

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history