MPXC201xDT1 | Differential/Gauge|Pressure | NXP Semiconductors

Differential, Compensated Pressure Sensor (0 to 10 kPa)

Product Details

Block Diagram

MPXC201XDT1_BD

Features

Key Features

  • Cost-effective
  • Integrated temperature compensation and calibration
  • Ratiometric to supply voltage
  • Polysulfone case material (ISO 10993)
  • Provided in easy-to-use tape and reel

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

Budgetary Price excluding tax

Ambient Operating Temperature (Min to Max) (℃)

Level of Integration

Output Type

Porting

Pressure Measurement Type

Pressure Rating (MAX) (psi)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [typ] (V)

MPXC2011D

Replacement part(s): MPX2300D

End of Life

1K @ US$6.53

-40 to 125

compensated

analog

unported

gauge

1

1

10

3

Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (9)
Brochure (1)
Show All

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.