Programmable Angle Sensor with SAE J2716 SENT

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

Key Features

  • High precision sensor for magnetic angular measurement
  • Single package sensor module with integrated filters and pulse shaping for improved ElectroMagnetic Compatibility (EMC)
  • Automotive qualified in accordance with AEC-Q100 Rev-G
  • Fail-safe non-volatile memory with write protection using lock bit
  • Independent of magnetic field strength above 35 kA/m
  • Ready to use without external components
  • Factory calibrated
  • High-temperature range up to 160 °C
  • Overvoltage protection up to 16 V
  • Push-pull output stage compliant with SAE J2716 JAN2010 SENT with pulse shaping
  • Optional high-speed 12-bit SENT message format H.3
  • Optional enhanced serial data communication
  • Programming via One-Wire Interface (OWI)
  • 8 user-programmable SENT messages (8 × 12 bit)
  • Magnet-loss and broken bond wire detection

SENT

  • SENT2010-03.0us-6dn-npp-nsp-A.3 (default configuration)
  • SENT2010-03.0us-6dn-npp-esp-A.3
  • SENT2010-03.0us-6dn-ppc(297.0)-nsp-A.3
  • SENT2010-03.0us-6dn-ppc(297.0)-esp-A.3
  • SENT2010-06.0us-6dn-npp-nsp-A.3
  • SENT2010-06.0us-6dn-npp-esp-A.3
  • SENT2010-06.0us-6dn-ppc(297.0)-nsp-A.3
  • SENT2010-06.0us-6dn-ppc(297.0)-esp-A.3
  • SENT201x-03.0us-4dn-npp-nsp-H.3
  • SENT201x-03.0us-4dn-npp-esp-H.3

Part numbers include: KMA215.

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?