Application Note (1)
Data Sheet (1)
-
Programmable angle sensor[KMA210]
Sign in for a personalized NXP experience.
The KMA200 is an angle sensor system. The MagnetoResistive (MR) element and the mixed signal Integrated Circuit (IC) are integrated with one package. This angle system is already pre-programmed, offsets are compensated and therefore, ready to use.
Via the Serial Peripheral Interface (SPI) the KMA200 is user programmable. This allows user-specific adjustments of the maximum angle, zero points, clamping level and a 32-bit identifier. The data is stored permanently in an Electrically Erasable Programmable Read-Only Memory (EEPROM).
The device can be programmed to work either in analog or digital (SPI) output mode. Furthermore, different analog output characteristics are possible. The resolution is better than 0.05°.
The implemented online diagnosis supervises the input and output signals as well as the data processing. Deviations and failures of the angle value are indicated in the output signal. Overall temperature supervision is implemented.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
3 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.