Data Sheet (1)
-
Magnetic field sensor[X3G_T_OH047_048]
Sign in for a personalized NXP experience.
The X3G-OH047, X3G-OH048, X3T-OH047 and X3T-OH048 are sensitive magnetic field sensors, employing the magneto-resistive effect of thin film permalloy. The sensors contain two parallel supplied Wheatstone bridges at a relative angle of 45° to each other.
A rotating magnetic field in the surface parallel to the chip (x-y plane) will deliver two independent sinusoidal output signals, one following a cos(2α) and the other following a sin(2α) function, α being the angle between sensor and field direction.
The X3G-OH047, X3G-OH048, X3T-OH047 and X3T-OH048 are suited for high precision angle measurement applications under low field conditions (saturation field strength 25 kA/m).
The sensors can be operated at any frequency between DC and 1 MHz.
All type numbers shown in the data sheet are valid for a single-die (single sensor). The double-die has two magnetic field sensors with electrical and magnetic parameters which fulfill the specified single-die values and do not correlate to each other.
3 results
Exclude 3 NRND
Part | CAD Model | Status | Angle range | Operating temperature [Max] (°C) | Output type | Output voltage | Supply voltage [max] (V) |
---|---|---|---|---|---|---|---|
End of Life | 180 | 150 | sine / cosine | 0, 067 peak voltage | 9 | ||
End of Life | 180 | 150 | sine / cosine | 0, 067 peak voltage | 9 | ||
No Longer Manufactured | 180 | 150 | sine / cosine | 0, 067 peak voltage | 9 |
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.