The BGA3022 MMIC is a dual wideband amplifier with internal biasing. It is a medium power amplifier, specifically designed as an output stage for high linearity CATV optical mini- and midi-nodes, operating over a frequency range of 40 MHz to 1200 MHz.
The LNA is housed in a lead free 8-pin HSO8 package.
Part numbers include: BGA3022.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.