SiGe:C LNA MMIC for GPS, GLONASS, Galileo and Compass

See product image

Product Details

Features

  • Covers full GNSS L1 band, from 1559 MHz to 1610 MHz
  • Noise figure (NF) = 0.75 dB
  • Excellent low NF < 1 dB in the presence of strong jamming signals
  • Gain 19 dB
  • High input 1 dB compression point Pi(1dB) of −11 dBm
  • High out of band IP3i of 4 dBm
  • Supply voltage 1.5 V to 2.5 V
  • Power down mode current consumption < 1 uA
  • Optimized performance at low supply current of 4.6 mA
  • Integrated temperature stabilized bias for easy design
  • Requires only one input matching inductor and one supply decoupling capacitor
  • Input and output DC decoupled
  • ESD protection on all pins (HBM > 2 kV)
  • Integrated matching for the output
  • Small 6-pin leadless package 1 mm × 1.45 mm × 0.5 mm
  • 110 GHz transit frequency - SiGe:C technology

Target Applications

  • LNA for GPS, GLONASS, Galileo and Compass (BeiDou) in smart phones
  • Feature phones, Tablet PCs, Personal Navigation Devices
  • Digital Still Cameras, Digital Video Cameras, RF Front End modules
  • Complete GPS chipset modules and theft protection (laptop, ATM)

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?