S32M2 Integrated Solution for 12V Motor Control | NXP Semiconductors

S32M2 Integrated Solution for 12V Motor Control

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32M24x Family Specs

S32M24x family specs

S32M27x Family Specs

S32M27x family specs

S32M2 Motor Control Solution Diagram

S32M2-MOTOR-CONTROL-SOLUTION-DIAGRAM-V2

Features

Compute

  • 80 MHz Cortex-M4 core or 120 MHz Cortex-M7 core with single-precision floating point unit

Communications

  • Integrated physical interface for CAN FD or LIN

Power Supply

  • Integrated voltage regulator for operation from 12 V car battery

Functional Safety and Security

  • Targeting ISO 26262 applications up to ASIL B
  • Hardware security CSE or HSE compliant
  • Safety documentation and SafeAssure community support

Analog Extension

  • Integrated 3-phase MOSFET gate driver for driving BLDC or PMSM motors with programmable slew-rate control
  • Integrated current sense measurement for single-shunt solution

Software

  • Motor control software examples including model-based design approach
  • Extended flash memory for AUTOSAR®, OS, diagnostics, bootloader, over-the-air updates
  • Real-time drivers (RTD) for AUTOSAR and non-AUTOSAR OS

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

RAM (kB)

Serial Communication

GPIO

CAN FD

Number of LIN Channels

Human Machine Interface

Security

Timer Features

ADC [Number, bits, channels]

FOTA

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

SafeAssure Functional Safety

ASIL Certification

AEC-Q100 Temperature Range

Active

1K @ US$4.71

1 x Arm Cortex-M4

80

512

64

1 x UART, 2 x SPI

25

1

1

flexible input/output

CSEc

FlexTimer

2 x 12 x 16

Yes

5.5 to 18

-40 to 150

HLQFP64

0.5

ISO 26262

up to ASIL B

grade 0

Active

1K @ US$4.41

1 x Arm Cortex-M4

80

512

64

2 x SPI, 2 x UART

27

1

2

flexible input/output

CSEc

FlexTimer

2 x 12 x 16

Yes

5.5 to 18

-40 to 150

HLQFP64

0.5

ISO 26262

up to ASIL B

grade 0

Active

1K @ US$5.34

1 x Arm Cortex-M7

120

1000

128

1 x SPI, 2 x UART

18

2

2

flexible input/output

HSE_B

eMIOS

2 x 12 x 24

Yes

5.5 to 18

-40 to 125

HLQFP64

0.5

ISO 26262

up to ASIL B

grade 1

Active

1K @ US$5.34

1 x Arm Cortex-M7

120

1000

128

2 x SPI, 3 x UART

20

3

3

flexible input/output

HSE_B

eMIOS

2 x 12 x 24

Yes

5.5 to 18

-40 to 125

HLQFP64

0.5

ISO 26262

up to ASIL B

grade 1

Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (8)
Brochure (1)
Data Sheet (1)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 16 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

S32M2 Integrated Solution for 12V Motor Control

S32M2

S32M2 Integrated Solution for 12V Motor Control

View or edit your browsing history