Azurewave Wi-Fi® 5 (802.11ac) + Bluetooth® chipset-based M.2 evaluation board: AW-CM358MA

AW-CM358

Roll over image to zoom in

Block Diagram

Azurewave AW-CM358MA block diagram

AW-CM358MA Block Diagram

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX RT Crossover MCUs

i.MX 8 Applications Processors

i.MX 6 Processors

Features

Wireless Standard

  • IEEE802.11 a/b/g/n/ac

Bluetooth Standard

  • Bluetooth 5

Interface

  • SDIO for WLAN and UART for Bluetooth

Antenna No.

  • 1x1

Form-factor

  • M.2 2230 E key

Characteristics

  • Size: 22 mm x 30 x 2.45 mm
  • TX Power@2.4G: 12 ± 2 dBm (HT20 MCS7)
  • TX Power@5G: 8 ± 2 dBm (VHT80 MCS9)
  • RX Sensitivity@2.4G: -67 dBm (HT40 MCS7)
  • RX Sensitivity@5G: -55 dBm (VHT80 MCS9)
  • Operating Temperature: -30 ~ 85℃

Software Support

  • Linux, RTOS

Buy Options

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?