5 Watt Wireless Charging Transmitter ICs | NXP Semiconductors

5 Watt Wireless Charging Transmitter ICs

Programmable Wireless Charging Solutions

Click over video to play

Product Details

Block Diagram

MWCT1000, MWCT1200 and MWCT1101 Block Diagram

MWCT1000, MWCT1200 and MWCT1101 Block Diagram

Features

  • Compliant with the latest Wireless Power Consortium (WPC) specification
  • Power transfer efficiency exceeding 75%
  • Optimized Foreign Object Detection algorithm
  • Support for most 5W single-coil and multi-coil A type applications
  • On-chip digital demodulation for lower bill-of-materials cost
  • Low active and standby power
  • Premium version available for additional design flexibility and product differentiation
  • Easy-to-use debug and configuration tools to speed up product development

Buy/Parametrics

2 results

Include 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Output Power (W)

Coil Configuration

Industry Specification Support

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Ambient Operating Temperature (Min to Max) (℃)

GPIOs

On-Chip Authentication

AEC-Q100 compliant

Active

10K @ US$3.36

HVQFN32

32

5

single coil

WPC 1.1.2

3

3.6

-40 to 85

N

N

Active

10K @ US$1.97

LQFP64

64

5

N

N

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (4)
Data Sheet (3)
Errata (1)
Reference Manual (1)
User Guide (2)
Show All

Design Files

Quick reference to our design files types.

1 design file

  • Design Files - miscellaneous

    5 Watt Wireless Charging Transmitter ICs

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.