Dual Switch-Mode Power Supply | NXP Semiconductors

5.0 A, 1.0 MHz Integrated Dual Switch-Mode Power Supply

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Freescale MC34716 Switch Regulator Block Diagram

NXP<sup>&#174;</sup> MC34716 Switch Regulator Block Diagram

Features

System Features

  • 2 buck regulators
  • 50 mOhm Integrated N-channel power MOSFETs
  • Input voltage operating range from 3 V to 6.0 V
  • 1% Accurate output voltages, ranging from 0.7 V to 3.6 V
  • The second output has voltage tracking capability in different configurations
  • Programmable switching frequency range from 200 kHz to 1 MHz
  • Programmable soft start timing
  • Over current limit and short circuit protection
  • Thermal shutdown
  • Output over-voltage and under-voltage detection
  • Active low power good output signal
  • Active low shutdown inputs
  • Output current 5 A
  • Output voltage 3.3 V

Product Longevity Program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Product Change Notice (1)
User Guide (1)
White Paper (1)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.