1.0 MHz Dual Switch-Mode DDR Power Supply | NXP Semiconductors

1.0 MHz Dual Switch-Mode DDR Power Supply

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Freescale MC34716 Switch Regulator Block Diagram

NXP<sup>&#174;</sup> MC34716 Switch Regulator Block Diagram

Features

System Features

  • Integrated N-channel power MOSFETs
  • Input voltage operating range from 3 V to 6 V
  • The second output tracks 1/2 an external reference voltage
  • 1% Accurate buffered reference output voltage
  • Programmable switching frequency range from 200 kHz to 1 MHz
  • Programmable soft start timing for channel one
  • Over current limit and short circuit protection on both channels
  • Thermal shutdown
  • Output over-voltage and under-voltage detection
  • Active low power good output signal
  • Active low standby and shutdown inputs
  • 2 buck regulators
  • Output current 3 A
  • Output voltage 1.5 V

Product Longevity Program

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

End of Life

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Product Change Notice (1)
User Guide (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.