MC33989 | System Basis Chip with High Speed CAN | NXP Semiconductors

System Basis Chip with High Speed CAN

Roll over image to zoom in

Product Details

Block Diagram

MC33989 BD

 MC33989 BD

Features

  • Low-drop voltage regulator with current limiting,over temperature pre-warning, and output monitoring with reset
  • Adjustable external series pass PNP regulator
  • Normal, standby, stop and sleep modes separate from CAN interface modes
  • 150 mA switched V BAT output for control of external circuitry
  • Four external wake-up inputs, associated with switched V BAT
  • Low standby and sleep current
  • V BAT monitoring and V BAT failure detection
  • 40 V maximum transient voltage
  • Software programmable watch-dog window, interrupt, and reset
  • Multiple wake-up modes
  • SPI interface to MCU
  • Utility for HS1 Vbat switch allowing drive of external switches pull up resistors or relays

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33989 is included in the 15-year program

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Features

Status

Ambient Operating Temperature (Min to Max) (℃)

Device Function

Data Rate (Max) (Kbps)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Num. of Linear/LDO Regulators

Number of Buck Regulators

Number of Boost Regulators

1HSS Additional Switch Output, 4 Programmable Wakeups, Ext. Series Pass Transistor, Interrupt Output, Reset, Sleep Mode, Stop Mode, Watchdog

Active

-40 to 125

comm transceivers, linear regulators, system basis chip

1000.0

5.5

27

SPI / SPI

2

0

0

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
Package Information (1)

Design Files

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.