LIN SBC | NXP Semiconductors

LIN System Basis Chip with DC Motor Predriver

See product image

Block Diagram

MC33911 Network Transceivers

MC33911 Network Transceivers Block Diagram

Features

Key Features

  • One 60mA high side switch and two 160mA low side switches
  • Two high-voltage analog/logic inputs
  • Full-duplex SPI Interface at frequencies up to 4MHz
  • LIN transceiver capable of up to 100kbps with wave shaping
  • Configurable window watchdog
  • 5.0V low drop regulator with fault detection and low-voltage reset (LVR) circuitry
  • IEC61000-4-2 ESD performance on LIN and Wake up inputs ('G5AC)
  • EMC immunity against RF disturbance and Transient and Conducted Emissions ('G5AC)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.