AR6000 | Alternator Regulator with LIN | NXP Semiconductors

Alternator Regulator with LIN

Roll over image to zoom in

Block Diagram

AR6000: Alternator Regulator with LIN

AR6000: Alternator Regulator with LIN

Features

Key Features

  • High side field driver
  • Internal freewheeling diode
  • Up to 12.0 A rotor current (excitation coil)
  • Load response control (LRC) and Return LRC
  • Current limitation and overcurrent protection
  • Thermal protection
  • Thermal compensation
  • LIN interface 1.3 or 2.1
  • Setpoint voltage selectable from 10.6 to 16 V
  • Advanced safety function to prevent battery overvoltage
  • Accurate rotor current measurement, die temperature, alternator speed and battery voltage reported by LIN
  • Alternator regulator device function
  • Load Current 0.5 A IL
  • Drain-to-source on resistance 800 mOhm RDS(ON)
  • Load supply voltage min. 8 V, max. 16.5 V
  • Supply voltage min. 8 V, max. 16.5 V
  • Ambient operating temperature -40 to 125 °C, -40 to 150 °C

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Device Function

Budgetary Price excluding tax

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

alternator regulator

1K @ US$3.17

8

16.5

-40 to 125

8

16.5

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.