Application Note (3)
Brochure (4)
-
LED Drivers Selector Guide[LED-DRIVER-SELECTOR-GUIDE]
Sign in for a personalized NXP experience.
The PCA9553 LED blinker blinks LEDs in I²C-bus and SMBus applications where it is necessary to limit bus traffic or free up the I²C-bus controller's (MCU, MPU, DSP, chipset, etc.) timer. The uniqueness of this device is the internal oscillator with two programmable blink rates. To blink LEDs using normal I/O expanders like the PCF8574 or PCA9554, the bus controller must send repeated commands to turn the LED on and off. This greatly increases the amount of traffic on the I²C-bus and uses up one of the controller's timers. The PCA9553 LED blinker instead requires only the initial set-up command to program BLINK RATE 1 and BLINK RATE 2 (i.e., the frequency and duty cycle). From then on, only one command from the bus controller is required to turn each individual open-drain output ON, OFF, or to cycle at BLINK RATE 1 or BLINK RATE 2. Maximum output sinks current is 25 mA per bit and 100 mA per package.
Any bits not used for controlling the LEDs can be used for General Purpose Parallel Input/Output (GPIO) expansion.
Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).
Due to pin limitations, the PCA9553 is not featured with hardware address pins. The PCA9553/01 and the PCA9553/02 have different fixed I²C-bus addresses allowing operation of both on the same bus.
Choose a diagram:
Note: To see the product features close this window.
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Number of Channels | Output Current on pin LEDn (Max) (mA) | Supply Voltage [Min to Max] (V) | Interface | Topology | Blinking Rate (Min to Max) (Hz) | # of Addresses | Operating Temperature (Min-Max) (℃) | AEC-Q100 compliant | Package Type | Package Dimensions (LxWxZ (mm)) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 4 | 25 | 2.3 to 5.5 | 400 kHz I²C | Voltage switch | 0.17 to 44 | 2 | -40 to 85 | N | TSSOP8 | 3 x 3 x 1.1 |
Quick reference to our documentation types.
1-10 of 19 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 19 documents
Compact List
3 design files
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 design files
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.