MC33816 | SD6 Programmable Driver for Solenoid Control | NXP Semiconductors

SD6 Programmable Driver for Solenoid Control

Roll over image to zoom in

Block Diagram

MC33816 System

MC33816 System Diagram

Features

Key Features

  • Battery voltage range, 5.0 V < VBATT < 32 V
  • Pre-drive operating voltage up to 72 V
  • High-side/ low-side pre-drive PWM capability up to 100 KHz (30 nCoulomb)
  • All pre-drivers have four selectable slew rates
  • Eight selectable, pre-defined VDS monitoring thresholds
  • Encryption for microcode protection

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Device Function

End of Injection Detection

Package Type

Package Termination Count

Budgetary Price excluding tax

Frequency (Max) (kHz)

Number of Channels

Protection

Supply Voltage [min] (V)

Supply Voltage [max] (V)

SPI [bits]

Number of High Side Pre Driver

Number Low Side Pre Driver

Ambient Operating Temperature (Min to Max) (℃)

Active

powertrain control, pre-driver

N

HLQFP64

64

1K @ US$4.00

200

4

drain to source voltage/voltage source, open load, overcurrent, overtemperature, overvoltage protect, short-circuit, undervoltage, undervoltage lockout

5

72

16

5

7

-40 to 125

Active

HLQFP64

64

1K @ US$4.30

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (3)
Application Note Software (1)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
User Guide (3)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.