PT2000 | Programmable Gate Driver for Solenoid Control | NXP Semiconductors

Programmable Solenoid Controller Gate Driver

Roll over image to zoom in

Block Diagram

PT2000: 8-Channel Programmable Solenoid Controller Gate Driver

PT2000 Simplified Block Diagram

Features

Key Features

  • Battery voltage range, 5.0 V < VBATT < 72 V
  • Pre-driver operating voltage up to 72 V and selectable slew rates
  • 7 high-side pre-drive PWM capability up to 100 kHz (30 nC)
  • 6 low-side pre-drive PWM capability up to 100 kHz (30 nC)
  • 2 low-side pre-drive PWM capability up to 400 kHz (30 nC) can be used for DC/DC
  • 12 selectable, pre-defined VDS monitoring thresholds
  • Encryption for microcode protection
  • Integrated End of Injection detection

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Device Function

End of Injection Detection

Package Type

Package Termination Count

Budgetary Price excluding tax

Frequency (Max) (kHz)

Number of Channels

Protection

Supply Voltage [min] (V)

Supply Voltage [max] (V)

SPI [bits]

Number of High Side Pre Driver

Number Low Side Pre Driver

Ambient Operating Temperature (Min to Max) (℃)

Active

powertrain control, pre-driver

Y

HLQFP80

80

1K @ US$5.15

200

6

drain to source voltage/voltage source, open load, overcurrent, overtemperature, overvoltage protect, short-circuit, undervoltage, undervoltage lockout

5

72

16

7

8

-40 to 125

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (3)
Application Note Software (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.