MC33813 | One Cylinder Small Engine Control IC | NXP Semiconductors

One Cylinder Small Engine Control IC

Roll over image to zoom in

Block Diagram

One Cylinder Small Engine Control IC

One Cylinder Small Engine Control IC

Features

Key Features

  • Operates over supply voltage range of 4.5 V < VPWR < 36 V
  • Start-up/shut-down control and power sequence logic with KEYSW input
  • MCU supply: VCC is a 5.0 V (±2.0%, 200 mA) regulated supply
  • Sensor supply: VPROT (100 mA) is a VCC tracking protected sensor supply
  • Two configurable pre-drivers for IGBT or general purpose gate MOSFETs for ignition and O2 sensor (HEGO) heater
  • PWM
  • Overcurrent shutdown
  • Short-to-battery shutdown
  • Five low-side drivers with full diagnostics, self-protection and PWM control
  • One fuel injector drivers, RDS(on) = 0.6 Ω, ILIMIT = 1.8 A, to drive typical 12 Ω high-impedance injectors
  • Relay 1 driver, RDS(on) = 0.4 Ω, ILIMIT = 3.0 A, to drive fuel pump
  • Relay 2 driver, RDS(on) = 1.5 Ω, ILIMIT = 1.2 A, to drive power relay
  • Lamp driver, RDS(on) = 1.5 Ω, ILIMIT = 1.2 A, to drive warning lamp or an LED
  • Programmable Tachometer Driver, RDS(on) = 20 Ω, Ishutdown = 60 mA, to drive a Tachometer display
  • Innovative configurable VRS conditioning circuit, with two different parameter settings for engine cranking and running mode and an optional automatic mode to improve noise immunity in cranking conditions
  • K-line (ISO9141)
  • MCU reset generator and programmable watchdog
  • MCU Interface: 16-bit SPI and parallel interface with 5.0 V IO capability

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

Number of Channels

Protection

Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Active

HLQFP48

48

1K @ US$2.35

1

overcurrent, overvoltage, short-circuit, undervoltage

400, 1500, 20000

4.5

36

6

18

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Fact Sheet (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.