Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
In line with the green revolution, electric motor control is moving very quickly in the direction of higher efficiency for motor drivers. The HB2001 unique features provide:
Note: To see the product features close this window.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
2 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count | Budgetary Price excluding tax | AEC-Q100 Temperature Range | SafeAssure Functional Safety | Device Function | Load Current (IL) [TYP] (A) | Number of Channels | Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON)) | Full-bridge RDS(on) (Typ) (Ohm) | Load Supply Voltage (Min) (V) | Load Supply Voltage (Max) (V) | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Interface and Input Control | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | HSOP32 | 32 | 1K @ US$2.82 - 1K @ US$3.00 | grade 1 | ISO 26262 | H-bridge | 5 | 2 | 0.06 | 0.12 | 5 | 28 | 5 | 40 | Parallel / Parallel, SPI / SPI | -40 to 125 | |||
Active | HQFN32 | 32 | 1K @ US$4.30 | grade 1 | ISO 26262 | H-bridge | 5 | 2 | 0.06 | 0.12 | 5 | 28 | 5 | 40 | Parallel / Parallel, SPI / SPI | -40 to 125 |
Quick reference to our documentation types.
9 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
9 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
4 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
4 hardware offerings
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
4 trainings
4 trainings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.