Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The NXP efficient 36 V/5 A H-Bridge DC motor drivers in the same package.
Note: To see the product features close this window.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
2 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count | Budgetary Price excluding tax | SafeAssure Functional Safety | Device Function | Load Current (IL) [TYP] (A) | Number of Channels | Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON)) | Full-bridge RDS(on) (Typ) (Ohm) | Load Supply Voltage (Min) (V) | Load Supply Voltage (Max) (V) | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Interface and Input Control | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | HSOP54 | 54 | 1K @ US$2.31 | No | dual H-bridge | 5 | 4 | 0.12 | 0.24 | 5 | 36 | 5 | 40 | Parallel / Parallel | -40 to 85 | |||
Active | HSOP54 | 54 | 1K @ US$2.81 | No | dual H-bridge | 5 | 4 | 0.12 | 0.24 | 5 | 36 | 5 | 40 | Parallel / Parallel | -40 to 85 |
Quick reference to our documentation types.
7 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
7 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 software files
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.