MC34931 | H-Bridge, Brushed DC Motor Driver | NXP Semiconductors

MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz

Roll over image to zoom in

Block Diagram

MC34931/S H-Bridge

NXP<sup>&#174;</sup> MC34931 Internal Block Diagram

Features

Key Features

  • Thermal efficiency: eSOIC package delivers 2X lower thermal impedance, saving board space and simplifying design
  • Automatic thermal back-off: Temperature regulated, peak current limiting ensures continuous high availability operation
  • Real-time load current monitoring: Analog feedback current mirror feature used for motor control or load protection
  • Design-in simplicity: Integrated H-Bridge with charge pump, control, protection and four MOSFETs
  • High efficiency: 120 mΩ typical RDS(ON)
  • Load supply voltage 5 V to 36 V continuous operation, 42 V transient
  • Operation up to 5 A covering a wide range of applications.
  • 3 and 5 V TTL/CMOS compatible
  • Status flag output reports under-voltage, over-current, and over-temperature fault conditions
  • Output short-circuit protection (short to VPWR or GND)
  • Sleep mode with current draw < 20 μA
  • Parallel interface and input control
  • Ambient operating temperature -40 °C (Min), 85 °C (Max)

Buy/Parametrics

1 result

Include 1 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

SafeAssure Functional Safety

Device Function

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))

Full-bridge RDS(on) (Typ) (Ohm)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

HSOP32

32

1K @ US$1.78

No

H-bridge

5

2

0.12

0.24

5

36

5

40

Parallel / Parallel

-40 to 85

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (3)
Data Sheet (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.