MC33887 | H-Bridge, Brushed DC Motor Driver | NXP Semiconductors

H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 10 kHz

Block Diagram

NXP MC33887 Power Actuation

NXP MC33887 Internal Block Diagram

Features

Key Features

  • Fully specified operation 5.0 V to 28 V
  • Limited operation with reduced performance up to 40 V
  • 120 mΩ RDS(ON) typical H-Bridge MOSFETs
  • TTL/CMOS compatible inputs
  • PWM frequencies up to 10 kHz
  • Active current limiting (regulation)
  • Fault status reporting
  • Sleep mode with current draw ≤50 μA (inputs floating or set to match default logic states)
  • Polarity control through two independent inputs
  • Exhibit high-impedance through two disable inputs
  • Load supply voltage min. 5 V, max. 28 V
  • Parallel interface and input control
  • Ambient operating temperature -40 to 125 °C

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33887 is included in the 15-year program

Buy/Parametrics

3 results

Include 1 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

AEC-Q100 Temperature Range

SafeAssure Functional Safety

Device Function

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))

Full-bridge RDS(on) (Typ) (Ohm)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

HSOP20

20

1K @ US$5.54

grade 1

No

H-bridge

5

2

0.12

0.24

5

28

5

40

Parallel / Parallel

-40 to 125

Active

HSOP54

54

1K @ US$2.47

grade 1

No

H-bridge

5

2

0.12

0.24

5

28

5

40

Parallel / Parallel

-40 to 125

Active

HQFN32

32

1K @ US$2.81

grade 1

No

H-bridge

5

2

0.12

0.24

5

28

5

40

Parallel / Parallel

-40 to 125

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (5)
Data Sheet (1)
Selector Guide (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.