MC33886 | H-Bridge, Brushed DC Motor Driver | NXP Semiconductors

H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 10 kHz

Block Diagram

H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz

H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz

Features

Key Features

  • Continuous DC Load Current up to 5.2 A min
  • Output Current Limitation at min. 5.2 A with PWM Current Regulation
  • Short-Circuit Shutdown for Output Currents over 8 A
  • Logic Inputs TTL/CMOS Compatible
  • Operating Frequency up to 10 kHz
  • Over temperature and Short Circuit Protections
  • Undervoltage Disable Function
  • Output control via two independent inputs (forward, reverse, free-wheeling low/high)
  • Two disable inputs are provided: Low = True and High = True
  • Load supply voltage min. 0 V, max. 30 V
  • Parallel interface and input control
  • Ambient operating temperature -40 to 125 °C

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

AEC-Q100 Temperature Range

SafeAssure Functional Safety

Device Function

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))

Full-bridge RDS(on) (Typ) (Ohm)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

HSOP20

20

1K @ US$2.70

grade 1

No

H-bridge

5

2

0.12

0.24

0

30

5

30

Parallel / Parallel

-40 to 125

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.