PCA9410/9410A | NXP Semiconductors

3.0 MHz, 500 MA, DC-to-DC Boost Converter

Product Details

Features

  • Efficiency up to 94 %
  • ±3 % output voltage accuracy at nominal and static conditions
  • ±3 % output voltage accuracy over full current, voltage and temperature range
  • VIN ≥ VO, (Pass-Through Mode Operation)
  • Load disconnect
  • Current-mode controller
  • Soft start function for limiting inrush current with true load disconnect
  • Reverse current, overcurrent and over-temperature protection
  • The PCA9410 totally disconnects input to output when disabled
  • The PCA9410A connects input to output when disabled
  • Wafer-Level Chip-Size Package (WLCSP) with 0.4 mm pitch; allows for the use of a smaller antenna, or for greater signal strength

Target Applications

  • Smartphones
  • NFC terminals

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?