TEA176x | Synchronous Rectification Controller with Integrated Feedback and Protection | NXP Semiconductors

Synchronous Rectification Controller with Integrated Feedback and Protection

Roll over image to zoom in

Block Diagram

TEA1761T / TEA1762T

TEA1761T Block Diagram

Features

Key Features

  • Combined synchronous rectification and primary feedback control functionality
  • Wide supply voltage range (8.6 V to 38 V)
  • High level of integration, resulting in a very low external component count
  • Wide opto coupler output voltage range (3.5 V to 38 V)
  • Accurate internal voltage reference for voltage control (within 1 %)
  • Separate sense ground for accurate voltage sensing
  • High driver output voltage of 10 V to drive all MOSFET brands to the lowest RDSon
  • Reference voltage output pin
  • Low current consumption
  • High system efficiency from no load to full load
  • Undervoltage protection
  • General purpose protection input pin
  • Internal over-temperature protection

NXP GreenChip

  • This product is part of the NXP GreenChip portfolio, this program optimizes for energy efficiency in mobile and computing applications, specializing in high-power density, safety and reliability.

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Package Type

Topology

Minimum SR active time (μs)

Driver activation voltage (mV)

Driver regulation voltage (mV)

Driver deactivation voltage (mV)

Driver activation delay time (ns)

Status

SO8

Synchronous Rectification

2

-310

-55

-12

125

Active

SO14

Synchronous Rectification

2

-310

-55

-12

125

Active

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (1)
Data Sheet (2)
Package Information (2)
Packing Information (1)
Supporting Information (3)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

  • 165W Battery Charger
    Complementary Silicon or Component

    165W Battery Charger

  • 30W Dual Port PD Charger
    Complementary Silicon or Component

    30W Dual Port PD Charger

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history