TEA179x | Synchronous Rectification Controller Suitable for Both High-Side and Low-Side Control | NXP Semiconductors

Synchronous Rectification Controller Suitable for Both High-Side and Low-Side Control

Block Diagram

TEA179X

TEA179X Block Diagram

Features

Key Features

  • Small, industry standard TSOP6 package enabling compact applications
  • Accurate Synchronous Rectification functionality
  • Wide supply voltage range (8.5 to 38 V)
  • High level of integration, resulting in a low external component count
  • High driver output voltage of 10 V to drive all MOSFET brands to the lowest RDSon

Buy/Parametrics

7 results

Include 0 NRND

Order

CAD Model

Package Type

Topology

Minimum SR active time (μs)

Driver activation voltage (mV)

Driver regulation voltage (mV)

Driver deactivation voltage (mV)

Driver activation delay time (ns)

Status

SO8

Synchronous Rectification

0.93

-310

-55

-12

125

Active

SO8

Synchronous Rectification

2

-310

-55

-12

125

Active

SO8

0.8

-220

-42

-12

75

Active

TSOP6

0.8

-220

-42

-12

75

Active

SO8

Synchronous Rectification

1.8

-220

-42

-12

75

Active

TSOP6

Synchronous Rectification

0.8

-220

-42

-12

75

Active

SO8

0.52

-220

-25

-12

100

Active

Documentation

Quick reference to our documentation types.

1-10 of 28 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (7)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.