Stand-Alone CAN Controller | NXP Semiconductors

Stand-Alone CAN Controller

See product image

Product Details

Features

Key Features

  • Pin compatibility to the PCA82C200 stand-alone CAN controller
  • Electrical compatibility to the PCA82C200 stand-alone CAN controller
  • PCA82C200 mode (BasicCAN mode is default)
  • Extended receive buffer (64-byte FIFO)
  • CAN 2.0 B protocol compatibility (extended frame passive in PCA82C200 compatibility mode)
  • Supports 11-bit identifier as well as 29-bit identifier
  • Bit rates up to 1 Mbits/s
  • 24 MHz clock frequency
  • Interfaces to a variety of microprocessors
  • Programmable CAN output driver configuration
  • Extended ambient temperature range (-40 to +125 °C)

PeliCAN Mode Extensions

  • Error counters with read/write access
  • Programmable error warning limit
  • Last error code register
  • Error interrupt for each CAN-bus error
  • Arbitration lost interrupt with detailed bit position
  • Single-shot transmission (no re-transmission)
  • Listen only mode (no acknowledge, no active error flags)
  • Hot plugging support (software driven bit rate detection)
  • Acceptance filter extension (4-byte code, 4-byte mask)
  • Reception of own messages (self reception request)

Buy/Parametrics










































































































N true 0 PSPSJA1000Ten 5 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 English 1442063069817731371309 PSP 250.0 KB None None documents None 1442063069817731371309 /docs/en/data-sheet/SJA1000.pdf 250000 /docs/en/data-sheet/SJA1000.pdf SJA1000 documents N 2015-09-12 Stand-alone CAN controller /docs/en/data-sheet/SJA1000.pdf /docs/en/data-sheet/SJA1000.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Jan 4, 2000 980000996212993340 Data Sheet Y N Stand-alone CAN controller Application Note Application Note 2 2 1.0 English 1442088721393697854689 PSP 531.1 KB None None documents None 1442088721393697854689 /docs/en/application-note/AN00020.pdf 531149 /docs/en/application-note/AN00020.pdf AN00020 documents N N 2016-10-08 TJA1050 high speed CAN transceiver /docs/en/application-note/AN00020.pdf /docs/en/application-note/AN00020.pdf Application Note N 645036621402383989 2024-05-29 pdf N en Dec 2, 2002 645036621402383989 Application Note Y N TJA1050 high speed CAN transceiver PDF 3 1.0 English 1442089501033720325341 PSP 208.0 KB None None documents None 1442089501033720325341 /docs/en/application-note/AN97076.pdf 208000 /docs/en/application-note/AN97076.pdf AN97076 documents N 2015-09-12 SJA1000 Stand-alone CAN controller /docs/en/application-note/AN97076.pdf /docs/en/application-note/AN97076.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 4, 1997 645036621402383989 Application Note Y N SJA1000 Stand-alone CAN controller Package Information Package Information 1 4 1.0 English 1455079775683707005616 PSP 419.7 KB None None documents None 1455079775683707005616 /docs/en/package-information/SOT136-1.pdf 419704 /docs/en/package-information/SOT136-1.pdf SOT136-1 documents N N 2016-02-12 plastic small outline package; 28 leads; body width 7.5 mm /docs/en/package-information/SOT136-1.pdf /docs/en/package-information/SOT136-1.pdf Package Information N 302435339416912908 2023-10-14 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 28 leads; body width 7.5 mm Packing Information Packing Information 1 5 4.0 English 1442131704431703747235 PSP 316.3 KB None None documents None 1442131704431703747235 /docs/en/packing/SOT136-1_118.pdf 316329 /docs/en/packing/SOT136-1_118.pdf SOT136-1_118 documents N N 2013-04-17 SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT136-1_118.pdf /docs/en/packing/SOT136-1_118.pdf Packing Information N 145666923842250347 2023-10-17 pdf N en Apr 12, 2013 145666923842250347 Packing Information Y N SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 false 0 SJA1000T downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN00020.pdf 2016-10-08 1442088721393697854689 PSP 2 Dec 2, 2002 Application Note PDF None /docs/en/application-note/AN00020.pdf English documents 531149 None 645036621402383989 2024-05-29 N /docs/en/application-note/AN00020.pdf TJA1050 high speed CAN transceiver /docs/en/application-note/AN00020.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N TJA1050 high speed CAN transceiver 531.1 KB AN00020 N 1442088721393697854689 /docs/en/application-note/AN97076.pdf 2015-09-12 1442089501033720325341 PSP 3 Aug 4, 1997 Application Note None /docs/en/application-note/AN97076.pdf English documents 208000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN97076.pdf SJA1000 Stand-alone CAN controller /docs/en/application-note/AN97076.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N SJA1000 Stand-alone CAN controller 208.0 KB AN97076 N 1442089501033720325341 Data Sheet 1 /docs/en/data-sheet/SJA1000.pdf 2015-09-12 1442063069817731371309 PSP 1 Jan 4, 2000 Data Sheet None /docs/en/data-sheet/SJA1000.pdf English documents 250000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/SJA1000.pdf Stand-alone CAN controller /docs/en/data-sheet/SJA1000.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N Stand-alone CAN controller 250.0 KB SJA1000 N 1442063069817731371309 Package Information 1 /docs/en/package-information/SOT136-1.pdf 2016-02-12 1455079775683707005616 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT136-1.pdf English documents 419704 None 302435339416912908 2023-10-14 N /docs/en/package-information/SOT136-1.pdf plastic small outline package; 28 leads; body width 7.5 mm /docs/en/package-information/SOT136-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 28 leads; body width 7.5 mm 419.7 KB SOT136-1 N 1455079775683707005616 Packing Information 1 /docs/en/packing/SOT136-1_118.pdf 2013-04-17 1442131704431703747235 PSP 5 Apr 12, 2013 Packing Information None /docs/en/packing/SOT136-1_118.pdf English documents 316329 None 145666923842250347 2023-10-17 N /docs/en/packing/SOT136-1_118.pdf SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT136-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 4.0 N N SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 316.3 KB SOT136-1_118 N 1442131704431703747235 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (1)
Packing Information (1)

Design Files

Software

Quick reference to our software types.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history