Design Files
2 design files
-
Models
BSDL for LPC18xx and LPC43xx
-
Symbols and Footprints
LPC43xx/LPC18xx Eagle symbols
The LPC43S50FET180 is a Arm Cortex-M4 based microcontroller for embedded applications which includes an Arm Cortex-M0 coprocessor, 264 kB of SRAM, security features with AES engine, advanced configurable peripherals such as the State Configurable Timer/PWM (SCTimer/PWM) and the Serial General-Purpose I/O (SGPIO) interface, two High-speed USB controllers, Ethernet, LCD, an external memory controller, and multiple digital and analog peripherals. The LPC43S50FET180 operates at CPU frequencies of up to 204 MHz.
The Arm Cortex-M4 is a 32-bit core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration. The Arm Cortex-M4 CPU incorporates a 3-stage pipeline, uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals, and includes an internal prefetch unit that supports speculative branching. The Arm Cortex-M4 supports single-cycle digital signal processing and SIMD instructions. A hardware floating-point unit is integrated in the core.
The Arm Cortex-M0 coprocessor is an energy-efficient and easy-to-use 32-bit core which is code- and tool-compatible with the Cortex-M4 core. The Cortex-M0 coprocessor offers up to 204 MHz performance with a simple instruction set and reduced code size. In LPC43Sx0, the Cortex-M0 coprocessor hardware multiply is implemented as a 32-cycle iterative multiplier.
Part numbers include: LPC43S50FET180.
Quick reference to our documentation types.
1-5 of 12 documents
Please wait while your secure files are loading.
2 design files
Please wait while your secure files are loading.
5 hardware offerings
Additional hardware available. View our featured partner solutions.
1-5 of 23 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
5 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 48 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 11 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
7 trainings
7 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.