32-Bit Arm® Cortex®-M4/M0 MCU; Up to 1 MB Flash and 136 KB SRAM; Two High-Speed USB, LCD, EMC

See product image

Product Details

Features

  • Cortex-M4 Processor core
    • Arm Cortex-M4 processor, running at frequencies of up to 204 MHz
    • Arm Cortex-M4 built-in Memory Protection Unit (MPU) supporting eight regions
    • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC)
    • Hardware floating-point unit
    • Non-maskable Interrupt (NMI) input
    • JTAG and Serial Wire Debug (SWD), serial trace, eight breakpoints, and four watch points
    • Enhanced Trace Module (ETM) and Enhanced Trace Buffer (ETB) support
    • System tick timer
  • Cortex-M0 Processor core
    • Arm Cortex-M0 co-processor capable of off-loading the main Arm Cortex-M4 application processor
    • Running at frequencies of up to 204 MHz
    • JTAG
    • Built-in NVIC
  • On-chip memory
    • Up to 1 MB on-chip dual bank flash memory with flash accelerator
    • 16 kB on-chip EEPROM data memory
    • 136 kB SRAM for code and data use
    • Multiple SRAM blocks with separate bus access. Two SRAM blocks can be powered down individually
    • 64 kB ROM containing boot code and on-chip software drivers
    • 64 bit of general-purpose One-Time Programmable (OTP) memory
  • Configurable digital peripherals
    • Serial GPIO (SGPIO) interface
    • State Configurable Timer (SCT) subsystem on AHB
    • Global Input Multiplexer Array (GIMA) allows to cross-connect multiple inputs and outputs to event driven peripherals like the timers, SCT, and ADC0/1
  • Serial interfaces
    • Quad SPI Flash Interface (SPIFI) with four lanes and up to 52 MB per second
    • One High-speed USB 2.0 Host/Device/OTG interface with DMA support and on-chip high-speed PHY
    • One High-speed USB 2.0 Host/Device interface with DMA support, on-chip full-speed PHY and ULPI interface to external high-speed PHY
    • USB interface electrical test software included in ROM USB stack
    • One 550 UART with DMA support and full modem interface
    • Three 550 USARTs with DMA and synchronous mode support and a smart card interface conforming to ISO7816 specification. One USART with IrDA interface
    • Up to two C_CAN 2.0B controllers with one channel each. Use of C_CAN controller excludes operation of all other peripherals connected to the same bus bridge
    • Two SSP controllers with FIFO and multi-protocol support. Both SSPs with DMA support
    • One SPI controller
    • One Fast-mode Plus I²C-bus interface with monitor mode and with open-drain I/O pins conforming to the full I²C-bus specification. Supports data rates of up to 1 Mbit/s
    • One standard I²C-bus interface with monitor mode and with standard I/O pins
    • Two I²S interfaces, each with DMA support and with one input and one output
  • Digital peripherals
    • External Memory Controller (EMC) supporting external SRAM, ROM, NOR flash, and SDRAM devices
    • LCD controller with DMA support and a programmable display resolution of up to 1024 H x 768 V. Supports monochrome and color STN panels and TFT color panels; supports 1/2/4/8 bpp Color Look-Up Table (CLUT) and 16/24-bit direct pixel mapping. Available on parts LPC4357/53 only
    • Secure Digital Input Output (SD/MMC) card interface
    • Eight-channel General-Purpose DMA controller can access all memories on the AHB and all DMA-capable AHB followers
    • Up to 164 General-Purpose Input/Output (GPIO) pins with configurable pull-up/pull-down resistors
    • GPIO registers are located on the AHB for fast access. GPIO ports have DMA support
    • Up to eight GPIO pins can be selected from all GPIO pins as edge and level sensitive interrupt sources
    • Two GPIO group interrupt modules enable an interrupt based on a programmable pattern of input states of a group of GPIO pins
    • Four general-purpose timer/counters with capture and match capabilities
    • One motor control Pulse Width Modulator (PWM) for three-phase motor control
    • One Quadrature Encoder Interface (QEI)
    • Repetitive Interrupt timer (RI timer)
    • Windowed watchdog timer (WWDT)
    • Ultra-low power Real-Time Clock (RTC) on separate power domain with 256 bytes of battery powered backup registers
    • Alarm timer; can be battery powered
  • Analog peripherals
    • One 10-bit DAC with DMA support and a data conversion rate of 400 kSamples/s
    • Two 10-bit ADCs with DMA support and a data conversion rate of 400 kSamples/s. Up to eight input channels per ADC
  • Unique ID for each device
  • Clock generation unit
    • Crystal oscillator with an operating range of 1 MHz to 25 MHz
    • 12 MHz internal RC oscillator trimmed to 2 % accuracy over temperature and voltage (1 % accuracy for Tamb = 0 °C to 85 °C)
    • Ultra-low power Real-Time Clock (RTC) crystal oscillator
    • Three PLLs allow CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. The second PLL can be used with the High-speed USB, the third PLL can be used as audio PLL
    • Clock output
  • Power
    • Single 3.3 V (2.2 V to 3.6 V) power supply with on-chip DC-to-DC converter for the core supply and the RTC power domain
    • RTC power domain can be powered separately by a 3 V battery supply
    • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down
    • Processor wake-up from Sleep mode via wake-up interrupts from various peripherals
    • Wake-up from Deep-sleep, Power-down, and Deep power-down modes via external interrupts and interrupts generated by battery powered blocks in the RTC power domain
    • Brownout detect with four separate thresholds for interrupt and forced reset
    • Power-On Reset (POR)
  • Available as LQFP208, LQFP144, LBGA256, or TFBGA100 packages

Target Applications

  • Motor control
  • Power management
  • White goods
  • RFID readers
  • Embedded audio applications
  • Industrial automation
  • e-metering

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 24 documents

Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings