LPC4312JET100|Arm Cortex-M4/M0|32-bit MCU | NXP Semiconductors

High Performance 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4/M0 Cores

More

See product image

Product Details

Features

  • Cortex-M4 Processor core
    • Arm Cortex-M4 processor, running at frequencies of up to 204 MHz
    • Arm Cortex-M4 built-in Memory Protection Unit (MPU) supporting eight regions
    • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC)
    • Hardware floating-point unit
    • Non-maskable Interrupt (NMI) input
    • JTAG and Serial Wire Debug (SWD), serial trace, eight breakpoints, and four watch points
    • Enhanced Trace Module (ETM) and Enhanced Trace Buffer (ETB) support
    • System tick timer
  • Cortex-M0 Processor core
    • Arm Cortex-M0 co-processor capable of off-loading the main Arm Cortex-M4 application processor
    • Running at frequencies of up to 204 MHz
    • JTAG
    • Built-in NVIC
  • On-chip memory
    • Up to 1 MB on-chip dual bank flash memory with flash accelerator
    • 16 kB on-chip EEPROM data memory
    • 136 kB SRAM for code and data use
    • Multiple SRAM blocks with separate bus access. Two SRAM blocks can be powered down individually
    • 64 kB ROM containing boot code and on-chip software drivers
    • 64 bit of general-purpose One-Time Programmable (OTP) memory
  • Configurable digital peripherals
    • Serial GPIO (SGPIO) interface
    • State Configurable Timer (SCT) subsystem on AHB
    • Global Input Multiplexer Array (GIMA) allows to cross-connect multiple inputs and outputs to event driven peripherals like the timers, SCT, and ADC0/1
  • Serial interfaces
    • Quad SPI Flash Interface (SPIFI) with four lanes and up to 52 MB per second
    • 10/100T Ethernet MAC with RMII and MII interfaces and DMA support for high throughput at low CPU load. Support for IEEE 1588 time stamping/advanced time stamping (IEEE 1588-2008 v2)
    • One High-speed USB 2.0 Host/Device/OTG interface with DMA support and on-chip high-speed PHY
    • One High-speed USB 2.0 Host/Device interface with DMA support, on-chip full-speed PHY and ULPI interface to external high-speed PHY
    • USB interface electrical test software included in ROM USB stack
    • One 550 UART with DMA support and full modem interface
    • Three 550 USARTs with DMA and synchronous mode support and a smart card interface conforming to ISO7816 specification. One USART with IrDA interface
    • Up to two C_CAN 2.0B controllers with one channel each. Use of C_CAN controller excludes operation of all other peripherals connected to the same bus bridge
    • Two SSP controllers with FIFO and multi-protocol support. Both SSPs with DMA support
    • One SPI controller
    • One Fast-mode Plus I²C-bus interface with monitor mode and with open-drain I/O pins conforming to the full I²C-bus specification. Supports data rates of up to 1 Mbit/s
    • One standard I²C-bus interface with monitor mode and with standard I/O pins
    • Two I²S interfaces, each with DMA support and with one input and one output
  • Digital peripherals
    • External Memory Controller (EMC) supporting external SRAM, ROM, NOR flash, and SDRAM devices
    • LCD controller with DMA support and a programmable display resolution of up to 1024 H x 768 V. Supports monochrome and color STN panels and TFT color panels; supports 1/2/4/8 bpp Color Look-Up Table (CLUT) and 16/24-bit direct pixel mapping. Available on parts LPC4357/53 only
    • Secure Digital Input Output (SD/MMC) card interface
    • Eight-channel General-Purpose DMA controller can access all memories on the AHB and all DMA-capable AHB followers
    • Up to 164 General-Purpose Input/Output (GPIO) pins with configurable pull-up/pull-down resistors
    • GPIO registers are located on the AHB for fast access. GPIO ports have DMA support
    • Up to eight GPIO pins can be selected from all GPIO pins as edge and level sensitive interrupt sources
    • Two GPIO group interrupt modules enable an interrupt based on a programmable pattern of input states of a group of GPIO pins
    • Four general-purpose timer/counters with capture and match capabilities
    • One motor control Pulse Width Modulator (PWM) for three-phase motor control
    • One Quadrature Encoder Interface (QEI)
    • Repetitive Interrupt timer (RI timer)
    • Windowed watchdog timer (WWDT)
    • Ultra-low power Real-Time Clock (RTC) on separate power domain with 256 bytes of battery powered backup registers
    • Alarm timer; can be battery powered
  • Analog peripherals
    • One 10-bit DAC with DMA support and a data conversion rate of 400 kSamples/s
    • Two 10-bit ADCs with DMA support and a data conversion rate of 400 kSamples/s. Up to eight input channels per ADC
  • Unique ID for each device
  • Clock generation unit
    • Crystal oscillator with an operating range of 1 MHz to 25 MHz
    • 12 MHz internal RC oscillator trimmed to 2 % accuracy over temperature and voltage (1 % accuracy for Tamb = 0 °C to 85 °C)
    • Ultra-low power Real-Time Clock (RTC) crystal oscillator
    • Three PLLs allow CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. The second PLL can be used with the High-speed USB, the third PLL can be used as audio PLL
    • Clock output
  • Power
    • Single 3.3 V (2.2 V to 3.6 V) power supply with on-chip DC-to-DC converter for the core supply and the RTC power domain
    • RTC power domain can be powered separately by a 3 V battery supply
    • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down
    • Processor wake-up from Sleep mode via wake-up interrupts from various peripherals
    • Wake-up from Deep-sleep, Power-down, and Deep power-down modes via external interrupts and interrupts generated by battery powered blocks in the RTC power domain
    • Brownout detect with four separate thresholds for interrupt and forced reset
    • Power-On Reset (POR)
  • Available as LQFP208, LQFP144, LBGA256, or TFBGA100 packages

Target Applications

  • Motor control
  • Power management
  • White goods
  • RFID readers
  • Embedded audio applications
  • Industrial automation
  • e-metering

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Operating Frequency [Max] (MHz)

Flash (kB)

EEPROM (kB)

GPIO

CAN

UART

I2C

SPI

ADC (Channels)

ADC (bits)

ADC sample rate

SCTimer / PWM

Package Type

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Status

Product category

204

512

0.02

49

2

4

2

3

2

10

400 ksps

1

TFBGA100

2.2

3.6

Active

190-LPC4300-

N true 0 PSPLPC4312JET100en 22 Application Note Application Note t789 15 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 2 Training Presentation Training Presentation t878 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 5.4 English 1442049777439717579980 PSP 7.5 MB None None documents None 1442049777439717579980 /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf 7531131 /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf LPC435X_3X_2X_1X documents N N 2016-04-28 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 15, 2016 980000996212993340 Data Sheet Y N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC Application Note Application Note 15 2 1.0 English This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the 1531319964919730710290 PSP 8.6 MB None None documents None 1531319964919730710290 /docs/en/application-note/TN00041.zip 8564695 /docs/en/application-note/TN00041.zip TN00041 documents N N 2018-07-11 USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip /docs/en/application-note/TN00041.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 9, 2018 645036621402383989 Application Note Y N USBD Library for LPC4300/LPC1800 series MCUs 3 1 English 1503441357825705814050 PSP 3.2 MB None None documents None 1503441357825705814050 /docs/en/nxp/application-notes/AN12027.zip 3220460 /docs/en/nxp/application-notes/AN12027.zip AN12027 documents N N 2017-08-22 Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip /docs/en/nxp/application-notes/AN12027.zip Application Note N 645036621402383989 2024-12-03 zip N en Aug 22, 2017 645036621402383989 Application Note Y N Connecting TFT LCD with LCD controller of LPC MCU 4 5.0 Chinese 1442087063437729351111zh PSP 25.5 MB None None documents None 1442087063437729351111 /docs/zh/application-note/AN11538.zip 25503006 /docs/zh/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/zh/application-note/AN11538.zip /docs/zh/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N SCTimer/PWM cookbook ZIP 5.0 English 1442087063437729351111 PSP 25.5 MB None None documents None 1442087063437729351111 /docs/en/application-note/AN11538.zip 25503006 /docs/en/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip /docs/en/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 22, 2016 645036621402383989 Application Note Y N SCTimer/PWM cookbook ZIP 5 1.0 English 1442088466040739812813 PSP 16.6 MB None None documents None 1442088466040739812813 /docs/en/application-note/AN11581.zip 16586396 /docs/en/application-note/AN11581.zip AN11581 documents N N 2016-07-06 Code Read Protection in LPC1800 and LPC4300 /docs/en/application-note/AN11581.zip /docs/en/application-note/AN11581.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 14, 2014 645036621402383989 Application Note Y N Code Read Protection in LPC1800 and LPC4300 6 1.0 English 1442088605767723370493 PSP 1.7 MB None None documents None 1442088605767723370493 /docs/en/application-note/AN11580.zip 1696334 /docs/en/application-note/AN11580.zip AN11580 documents N N 2016-07-07 Implementing PWM dithering on the LPC18xx SCTimer/PWM /docs/en/application-note/AN11580.zip /docs/en/application-note/AN11580.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 8, 2014 645036621402383989 Application Note Y N Implementing PWM dithering on the LPC18xx SCTimer/PWM 7 1.2 English 1442088101867717617842 PSP 1.4 MB None None documents None 1442088101867717617842 /docs/en/application-note/AN11365.zip 1351976 /docs/en/application-note/AN11365.zip AN11365 documents N N 2016-07-07 SCT camera interface design with LPC1800 and LPC4300 /docs/en/application-note/AN11365.zip /docs/en/application-note/AN11365.zip Application Note N 645036621402383989 2022-12-07 zip N en Jun 12, 2014 645036621402383989 Application Note Y N SCT camera interface design with LPC1800 and LPC4300 8 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 9 1.0 English 1442089368991744967170 PSP 351.0 KB None None documents None 1442089368991744967170 /docs/en/application-note/AN11508.pdf 351000 /docs/en/application-note/AN11508.pdf AN11508 documents N 2015-09-12 SDRAM interface to LPC18xx/43xx EMC /docs/en/application-note/AN11508.pdf /docs/en/application-note/AN11508.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 31, 2014 645036621402383989 Application Note Y N SDRAM interface to LPC18xx/43xx EMC 10 1.0 English 1442088339827717069325 PSP 232.2 KB None None documents None 1442088339827717069325 /docs/en/application-note/AN11292.zip 232235 /docs/en/application-note/AN11292.zip AN11292 documents N N 2016-07-06 LPC1800/LPC4300 One-Time Programmable (OTP) configuration /docs/en/application-note/AN11292.zip /docs/en/application-note/AN11292.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 23, 2013 645036621402383989 Application Note Y N LPC1800/LPC4300 One-Time Programmable (OTP) configuration 11 1.0 English 1442088327566716477156 PSP 398.5 KB None None documents None 1442088327566716477156 /docs/en/application-note/AN11285.zip 398549 /docs/en/application-note/AN11285.zip AN11285 documents N N 2016-07-06 Wrting a flash programming algorithm for unsupported devices /docs/en/application-note/AN11285.zip /docs/en/application-note/AN11285.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Wrting a flash programming algorithm for unsupported devices 12 1.1 English 1442087967275734100331 PSP 993.0 KB None None documents None 1442087967275734100331 /docs/en/application-note/AN11275.zip 992992 /docs/en/application-note/AN11275.zip AN11275 documents N N 2015-02-13 SGPIO on the LPC4300 /docs/en/application-note/AN11275.zip /docs/en/application-note/AN11275.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N SGPIO on the LPC4300 13 1.0 English 1442088728478717424925 PSP 1.7 MB None None documents None 1442088728478717424925 /docs/en/application-note/AN11351.zip 1722710 /docs/en/application-note/AN11351.zip AN11351 documents N N 2016-07-07 Implementing a UART using SGPIO on LPC4300 /docs/en/application-note/AN11351.zip /docs/en/application-note/AN11351.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N Implementing a UART using SGPIO on LPC4300 14 1.0 English 1442086944172729230445 PSP 4.1 MB None None documents None 1442086944172729230445 /docs/en/application-note/AN11343.zip 4144923 /docs/en/application-note/AN11343.zip AN11343 documents N N 2016-07-07 SGPIO camera module design using LPC4300 /docs/en/application-note/AN11343.zip /docs/en/application-note/AN11343.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N SGPIO camera module design using LPC4300 15 1.0 English 1442087445569711828467 PSP 1.1 MB None None documents None 1442087445569711828467 /docs/en/application-note/AN11318.zip 1139703 /docs/en/application-note/AN11318.zip AN11318 documents N N 2016-07-07 How to implement the PMBus software stack /docs/en/application-note/AN11318.zip /docs/en/application-note/AN11318.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N How to implement the PMBus software stack 16 1.1 English 1442088732966714159759 PSP 1.8 MB None None documents None 1442088732966714159759 /docs/en/application-note/AN11196.zip 1770328 /docs/en/application-note/AN11196.zip AN11196 documents N N 2015-02-13 LPC4300 camera interface design using SGPIO /docs/en/application-note/AN11196.zip /docs/en/application-note/AN11196.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N LPC4300 camera interface design using SGPIO User Guide User Guide 1 17 2.5 English The LPC43xx/LPC43Sxx are Arm Cortex-M4 based micro-controllers for embedded applications which include an Arm Cortex-M0 co-processor, up to 1 MB of flash, up to 264 kB of SRAM, and operate at CPU frequencies of up to 204 MHz. 1442125667541707618959 PSP 13.6 MB Registration without Disclaimer None documents Extended 1442125667541707618959 /secured/assets/documents/en/user-guide/UM10503.pdf 13616480 /secured/assets/documents/en/user-guide/UM10503.pdf UM10503 documents Y N 2017-07-27 LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller /webapp/Download?colCode=UM10503 /secured/assets/documents/en/user-guide/UM10503.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 13, 2019 132339537837198660 User Guide Y N LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller Errata Errata 1 18 6.8 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1442124038745695391792 PSP 1.0 MB None None documents None 1442124038745695391792 /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf 1036936 /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf ES_LPC435X_3X_2X_1X_FLASH documents N N 2018-03-08 Errata sheet LPC435x/3x/2x/1x flash-based devices /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 5, 2020 155452329886410597 Errata Y N Errata sheet LPC435x/3x/2x/1x flash-based devices Package Information Package Information 1 19 1.0 English 1455079270284715349280 PSP 424.0 KB None None documents None 1455079270284715349280 /docs/en/package-information/SOT926-1.pdf 424000 /docs/en/package-information/SOT926-1.pdf SOT926-1 documents N 2016-02-09 plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf /docs/en/package-information/SOT926-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm Training Presentation Training Presentation 1 20 1.1 English 1448047688178696399940 PSP 213.7 KB None None documents None 1448047688178696399940 /docs/en/supporting-information/R_10076.pdf 213731 /docs/en/supporting-information/R_10076.pdf R_10076 documents N N 2016-07-07 Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf /docs/en/supporting-information/R_10076.pdf Training Presentation N 501713016990820713 2022-12-07 pdf N en Nov 27, 2015 501713016990820713 Training Presentation Y N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals Supporting Information Supporting Information 2 21 1.0 English 1442133690437720026270 PSP 76.0 KB None None documents None 1442133690437720026270 /docs/en/supporting-information/TN00007.pdf 76000 /docs/en/supporting-information/TN00007.pdf TN00007 documents N 2015-09-13 Connecting a USB power switch to the LPC18xx / LPC43xx /docs/en/supporting-information/TN00007.pdf /docs/en/supporting-information/TN00007.pdf Supporting Information N 371282830530968666 2022-12-07 pdf en Mar 6, 2013 371282830530968666 Supporting Information Y N Connecting a USB power switch to the LPC18xx / LPC43xx 22 1.0 English 1442133564178715837986 PSP 148.0 KB None None documents None 1442133564178715837986 /docs/en/supporting-information/TN00006.pdf 148000 /docs/en/supporting-information/TN00006.pdf TN00006 documents N 2015-09-13 LPC1800 and LPC4300 MxMEMMAP memory map /docs/en/supporting-information/TN00006.pdf /docs/en/supporting-information/TN00006.pdf Supporting Information N 371282830530968666 2023-06-18 pdf en Dec 6, 2012 371282830530968666 Supporting Information Y N LPC1800 and LPC4300 MxMEMMAP memory map false 0 LPC4312JET100 downloads en true 1 Y PSP Y Y Application Note 15 /docs/en/application-note/TN00041.zip 2018-07-11 1531319964919730710290 PSP 2 Jul 9, 2018 Application Note This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the None /docs/en/application-note/TN00041.zip English documents 8564695 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00041.zip USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC4300/LPC1800 series MCUs 8.6 MB TN00041 N 1531319964919730710290 /docs/en/nxp/application-notes/AN12027.zip 2017-08-22 1503441357825705814050 PSP 3 Aug 22, 2017 Application Note None /docs/en/nxp/application-notes/AN12027.zip English documents 3220460 None 645036621402383989 2024-12-03 N /docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip documents 645036621402383989 Application Note N en None Y zip 1 N N Connecting TFT LCD with LCD controller of LPC MCU 3.2 MB AN12027 N 1503441357825705814050 /docs/en/application-note/AN11538.zip 2016-10-08 1442087063437729351111 PSP 4 Mar 22, 2016 Application Note ZIP None /docs/en/application-note/AN11538.zip English documents 25503006 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11538.zip SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip documents 645036621402383989 Application Note N en None Y zip 5.0 N N SCTimer/PWM cookbook 25.5 MB AN11538 N 1442087063437729351111 /docs/en/application-note/AN11581.zip 2016-07-06 1442088466040739812813 PSP 5 Aug 14, 2014 Application Note None /docs/en/application-note/AN11581.zip English documents 16586396 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11581.zip Code Read Protection in LPC1800 and LPC4300 /docs/en/application-note/AN11581.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Code Read Protection in LPC1800 and LPC4300 16.6 MB AN11581 N 1442088466040739812813 /docs/en/application-note/AN11580.zip 2016-07-07 1442088605767723370493 PSP 6 Aug 8, 2014 Application Note None /docs/en/application-note/AN11580.zip English documents 1696334 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11580.zip Implementing PWM dithering on the LPC18xx SCTimer/PWM /docs/en/application-note/AN11580.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Implementing PWM dithering on the LPC18xx SCTimer/PWM 1.7 MB AN11580 N 1442088605767723370493 /docs/en/application-note/AN11365.zip 2016-07-07 1442088101867717617842 PSP 7 Jun 12, 2014 Application Note None /docs/en/application-note/AN11365.zip English documents 1351976 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11365.zip SCT camera interface design with LPC1800 and LPC4300 /docs/en/application-note/AN11365.zip documents 645036621402383989 Application Note N en None Y zip 1.2 N N SCT camera interface design with LPC1800 and LPC4300 1.4 MB AN11365 N 1442088101867717617842 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 8 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11508.pdf 2015-09-12 1442089368991744967170 PSP 9 Jan 31, 2014 Application Note None /docs/en/application-note/AN11508.pdf English documents 351000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11508.pdf SDRAM interface to LPC18xx/43xx EMC /docs/en/application-note/AN11508.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N SDRAM interface to LPC18xx/43xx EMC 351.0 KB AN11508 N 1442089368991744967170 /docs/en/application-note/AN11292.zip 2016-07-06 1442088339827717069325 PSP 10 Aug 23, 2013 Application Note None /docs/en/application-note/AN11292.zip English documents 232235 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11292.zip LPC1800/LPC4300 One-Time Programmable (OTP) configuration /docs/en/application-note/AN11292.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC1800/LPC4300 One-Time Programmable (OTP) configuration 232.2 KB AN11292 N 1442088339827717069325 /docs/en/application-note/AN11285.zip 2016-07-06 1442088327566716477156 PSP 11 Aug 9, 2013 Application Note None /docs/en/application-note/AN11285.zip English documents 398549 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11285.zip Wrting a flash programming algorithm for unsupported devices /docs/en/application-note/AN11285.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Wrting a flash programming algorithm for unsupported devices 398.5 KB AN11285 N 1442088327566716477156 /docs/en/application-note/AN11275.zip 2015-02-13 1442087967275734100331 PSP 12 Aug 9, 2013 Application Note None /docs/en/application-note/AN11275.zip English documents 992992 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11275.zip SGPIO on the LPC4300 /docs/en/application-note/AN11275.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N SGPIO on the LPC4300 993.0 KB AN11275 N 1442087967275734100331 /docs/en/application-note/AN11351.zip 2016-07-07 1442088728478717424925 PSP 13 Jul 22, 2013 Application Note None /docs/en/application-note/AN11351.zip English documents 1722710 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11351.zip Implementing a UART using SGPIO on LPC4300 /docs/en/application-note/AN11351.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Implementing a UART using SGPIO on LPC4300 1.7 MB AN11351 N 1442088728478717424925 /docs/en/application-note/AN11343.zip 2016-07-07 1442086944172729230445 PSP 14 Jul 22, 2013 Application Note None /docs/en/application-note/AN11343.zip English documents 4144923 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11343.zip SGPIO camera module design using LPC4300 /docs/en/application-note/AN11343.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N SGPIO camera module design using LPC4300 4.1 MB AN11343 N 1442086944172729230445 /docs/en/application-note/AN11318.zip 2016-07-07 1442087445569711828467 PSP 15 Jul 22, 2013 Application Note None /docs/en/application-note/AN11318.zip English documents 1139703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11318.zip How to implement the PMBus software stack /docs/en/application-note/AN11318.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N How to implement the PMBus software stack 1.1 MB AN11318 N 1442087445569711828467 /docs/en/application-note/AN11196.zip 2015-02-13 1442088732966714159759 PSP 16 Jul 21, 2013 Application Note None /docs/en/application-note/AN11196.zip English documents 1770328 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11196.zip LPC4300 camera interface design using SGPIO /docs/en/application-note/AN11196.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N LPC4300 camera interface design using SGPIO 1.8 MB AN11196 N 1442088732966714159759 Data Sheet 1 /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf 2016-04-28 1442049777439717579980 PSP 1 Mar 15, 2016 Data Sheet None /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf English documents 7531131 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC /docs/en/data-sheet/LPC435X_3X_2X_1X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.4 N N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC 7.5 MB LPC435X_3X_2X_1X N 1442049777439717579980 Errata 1 /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf 2018-03-08 1442124038745695391792 PSP 18 Feb 5, 2020 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf English documents 1036936 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf Errata sheet LPC435x/3x/2x/1x flash-based devices /docs/en/errata/ES_LPC435X_3X_2X_1X_FLASH.pdf documents 155452329886410597 Errata N en None Y pdf 6.8 N N Errata sheet LPC435x/3x/2x/1x flash-based devices 1.0 MB ES_LPC435X_3X_2X_1X_FLASH N 1442124038745695391792 Package Information 1 /docs/en/package-information/SOT926-1.pdf 2016-02-09 1455079270284715349280 PSP 19 Feb 8, 2016 Package Information None /docs/en/package-information/SOT926-1.pdf English documents 424000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT926-1.pdf plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm 424.0 KB SOT926-1 N 1455079270284715349280 Supporting Information 2 /docs/en/supporting-information/TN00007.pdf 2015-09-13 1442133690437720026270 PSP 21 Mar 6, 2013 Supporting Information None /docs/en/supporting-information/TN00007.pdf English documents 76000 None 371282830530968666 2022-12-07 /docs/en/supporting-information/TN00007.pdf Connecting a USB power switch to the LPC18xx / LPC43xx /docs/en/supporting-information/TN00007.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N Connecting a USB power switch to the LPC18xx / LPC43xx 76.0 KB TN00007 N 1442133690437720026270 /docs/en/supporting-information/TN00006.pdf 2015-09-13 1442133564178715837986 PSP 22 Dec 6, 2012 Supporting Information None /docs/en/supporting-information/TN00006.pdf English documents 148000 None 371282830530968666 2023-06-18 /docs/en/supporting-information/TN00006.pdf LPC1800 and LPC4300 MxMEMMAP memory map /docs/en/supporting-information/TN00006.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N LPC1800 and LPC4300 MxMEMMAP memory map 148.0 KB TN00006 N 1442133564178715837986 Training Presentation 1 /docs/en/supporting-information/R_10076.pdf 2016-07-07 1448047688178696399940 PSP 20 Nov 27, 2015 Training Presentation None /docs/en/supporting-information/R_10076.pdf English documents 213731 None 501713016990820713 2022-12-07 N /docs/en/supporting-information/R_10076.pdf Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf documents 501713016990820713 Training Presentation N en None Y pdf 1.1 N N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals 213.7 KB R_10076 N 1448047688178696399940 User Guide 1 /secured/assets/documents/en/user-guide/UM10503.pdf 2017-07-27 1442125667541707618959 PSP 17 Sep 13, 2019 User Guide The LPC43xx/LPC43Sxx are Arm Cortex-M4 based micro-controllers for embedded applications which include an Arm Cortex-M0 co-processor, up to 1 MB of flash, up to 264 kB of SRAM, and operate at CPU frequencies of up to 204 MHz. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10503.pdf English documents 13616480 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10503 LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller /secured/assets/documents/en/user-guide/UM10503.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2.5 Y N LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller 13.6 MB UM10503 N 1442125667541707618959 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (15)
Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 10 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.