Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm Cortex-M0 Cores | NXP Semiconductors

Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm Cortex-M0 Cores

Product Details

Features

System

  • Arm Cortex-M0 processor, running at frequencies of up to 50 MHz
  • Arm Cortex-M0 built-in nested vectored interrupt controller (NVIC)
  • Non-maskable interrupt (NMI) input selectable from several input sources
  • Serial wire debug
  • System tick timer

Memory

  • Up to 64 KB on-chip flash programming memory
  • Up to 8 KB SRAM
  • In-system programming (ISP) and In-application programming (IAP) via on-chip bootloader software

Digital peripherals

  • Up to 42 General purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors. In addition, a configurable open-drain mode is supported on the LPC1100L and LPC1100XL series
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I2C-bus pins in fast-mode plus (not on LPC1112FDH20/102)
  • Four general purpose counter/timers with up to eight capture inputs and up to 13 match outputs
  • Programmable windowed WDT

Analog peripherals

  • 10/12-bit ADC with up to 2 Msamples/s and up to eight channels

Serial interfaces

  • Up to 3 UARTs with fractional baud rate generation, internal FIFO, and RS-485 support
  • Up to 2 SPI controllers with SSP features and with FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and fast-mode Plus with a data rate of 1 Mbit/s with multiple address recognition and monitor mode (not on LPC1112FDH20/102)

Clock generation

  • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 9.4 kHz to 2.3 MHz
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the system oscillator or the internal RC oscillator
  • Clock output function with divider that can reflect the system oscillator clock, IRC clock, CPU clock, and the Watchdog clock

Power control

  • Integrated PMU (Power Management Unit) to minimize power consumption during Sleep, Deep-sleep, and Deep power-down modes
  • Power profiles residing in boot ROM allowing to optimize performance and minimize power consumption for any given application through one simple function call
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via a dedicated start logic using up to 13 of the functional pins
  • Power-On Reset (POR)
  • Brownout detect with up to four separate thresholds for interrupt and forced reset

Additional features

  • Unique device serial number for identification
  • Single power supply (1.8 V to 3.6 V)
  • Available in WLCSP16, SO20, TSSOP20, TSSOP28, HVQFN24, HVQFN33, TFBGA48 and LQFP48 packages

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 55 documents

Compact List

Application Note (23)
Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 24 software files

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.