Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm Cortex-M0 Cores | NXP Semiconductors

Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm Cortex-M0 Cores

Product Details

Features

System

  • Arm Cortex-M0 processor, running at frequencies of up to 50 MHz
  • Arm Cortex-M0 built-in nested vectored interrupt controller (NVIC)
  • Non-maskable interrupt (NMI) input selectable from several input sources
  • Serial wire debug
  • System tick timer

Memory

  • Up to 64 KB on-chip flash programming memory
  • Up to 8 KB SRAM
  • In-system programming (ISP) and In-application programming (IAP) via on-chip bootloader software

Digital peripherals

  • Up to 42 General purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors. In addition, a configurable open-drain mode is supported on the LPC1100L and LPC1100XL series
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I2C-bus pins in fast-mode plus (not on LPC1112FDH20/102)
  • Four general purpose counter/timers with up to eight capture inputs and up to 13 match outputs
  • Programmable windowed WDT

Analog peripherals

  • 10/12-bit ADC with up to 2 Msamples/s and up to eight channels

Serial interfaces

  • Up to 3 UARTs with fractional baud rate generation, internal FIFO, and RS-485 support
  • Up to 2 SPI controllers with SSP features and with FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and fast-mode Plus with a data rate of 1 Mbit/s with multiple address recognition and monitor mode (not on LPC1112FDH20/102)

Clock generation

  • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 9.4 kHz to 2.3 MHz
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the system oscillator or the internal RC oscillator
  • Clock output function with divider that can reflect the system oscillator clock, IRC clock, CPU clock, and the Watchdog clock

Power control

  • Integrated PMU (Power Management Unit) to minimize power consumption during Sleep, Deep-sleep, and Deep power-down modes
  • Power profiles residing in boot ROM allowing to optimize performance and minimize power consumption for any given application through one simple function call
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via a dedicated start logic using up to 13 of the functional pins
  • Power-On Reset (POR)
  • Brownout detect with up to four separate thresholds for interrupt and forced reset

Additional features

  • Unique device serial number for identification
  • Single power supply (1.8 V to 3.6 V)
  • Available in WLCSP16, SO20, TSSOP20, TSSOP28, HVQFN24, HVQFN33, TFBGA48 and LQFP48 packages

More

Buy/Parametrics










































































































N true 0 PSPLPC1100en 55 Application Note Application Note t789 23 Data Sheet Data Sheet t520 4 Errata Errata t522 4 Package Information Package Information t790 10 Packing Information Packing Information t935 2 Supporting Information Supporting Information t531 5 Training Presentation Training Presentation t878 1 User Guide User Guide t792 6 en_US en_US en Data Sheet Data Sheet 4 1 4.0 English 1474087164487726670391 PSP 2.8 MB None None documents None 1474087164487726670391 /docs/en/data-sheet/LPC11XX_CN.pdf 2812098 /docs/en/data-sheet/LPC11XX_CN.pdf LPC11XX_CN_1 documents N N 2016-11-15 32 位 Arm Cortex-M0 微控制器,高达 32KB Flash 和 8 KB SRAM /docs/en/data-sheet/LPC11XX_CN.pdf /docs/en/data-sheet/LPC11XX_CN.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 16, 2016 980000996212993340 Data Sheet Y N 32 位 Arm Cortex-M0 微控制器,高达 32KB Flash 和 8 KB SRAM 2 1.0 English 1442063833398696974499 PSP 1.5 MB None None documents None 1442063833398696974499 /docs/en/data-sheet/LPC112X.pdf 1474327 /docs/en/data-sheet/LPC112X.pdf LPC112X documents N N 2015-05-29 32-bit ARM Cortex-M0 microcontroller; 64 kB flash and 8 kB SRAM; 12-bit ADC /docs/en/data-sheet/LPC112X.pdf /docs/en/data-sheet/LPC112X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 24, 2015 980000996212993340 Data Sheet Y N 32-bit ARM Cortex-M0 microcontroller; 64 kB flash and 8 kB SRAM; 12-bit ADC 3 9.2 English 1442062287861713657422 PSP 2.7 MB None None documents None 1442062287861713657422 /docs/en/data-sheet/LPC111X.pdf 2655234 /docs/en/data-sheet/LPC111X.pdf LPC111X documents N N 2016-07-06 32-bit Arm Cortex-M0 microcontroller; up to 64 kB flash and 8 kB SRAM /docs/en/data-sheet/LPC111X.pdf /docs/en/data-sheet/LPC111X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 31, 2014 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; up to 64 kB flash and 8 kB SRAM 4 7.0 English 1442053876821705465532 PSP 694.3 KB None None documents None 1442053876821705465532 /docs/en/data-sheet/LPC1102_1104.pdf 694250 /docs/en/data-sheet/LPC1102_1104.pdf LPC1102_1104 documents N N 2015-06-02 32-bit Arm Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM /docs/en/data-sheet/LPC1102_1104.pdf /docs/en/data-sheet/LPC1102_1104.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 26, 2013 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM Application Note Application Note 23 5 2.5 English 1442088713603711487495 PSP 2.9 MB None None documents None 1442088713603711487495 /docs/en/application-note/AN11308.pdf 2921810 /docs/en/application-note/AN11308.pdf AN11308 documents N N 2016-10-08 Quick Start Up Guide PNEV512B Board /docs/en/application-note/AN11308.pdf /docs/en/application-note/AN11308.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 26, 2018 645036621402383989 Application Note Y N Quick Start Up Guide PNEV512B Board PDF 6 1.0 English 1521122807048705050954 PSP 8.9 MB None None documents None 1521122807048705050954 /docs/en/application-note/TN00036.zip 8908270 /docs/en/application-note/TN00036.zip TN00036 documents N N 2018-03-15 USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip /docs/en/application-note/TN00036.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 14, 2018 645036621402383989 Application Note Y N USBD Library for LPC1100 Series MCUs 7 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 8 1.1 English 1442087198193725613078 PSP 2.6 MB None None documents None 1442087198193725613078 /docs/en/application-note/AN11208.zip 2572735 /docs/en/application-note/AN11208.zip AN11208 documents N N 2014-01-24 NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip /docs/en/application-note/AN11208.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 24, 2014 645036621402383989 Application Note Y N NXP LPC Cortex-M0 IEC60335 Class B library 9 1.0 English 1442088963283711384096 PSP 13.7 MB None None documents None 1442088963283711384096 /docs/en/application-note/AN11154.zip 13700873 /docs/en/application-note/AN11154.zip AN11154 documents N N 2013-08-09 DMX512/RDM leader using LPC11U1x /docs/en/application-note/AN11154.zip /docs/en/application-note/AN11154.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N DMX512/RDM leader using LPC11U1x 10 2.0 English 1442088091294705327622 PSP 13.5 MB None None documents None 1442088091294705327622 /docs/en/application-note/AN11174.zip 13523937 /docs/en/application-note/AN11174.zip AN11174 documents N N 2013-08-09 DALI leader using LPC134x /docs/en/application-note/AN11174.zip /docs/en/application-note/AN11174.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N DALI leader using LPC134x 11 1.0 English 1442089491883715616422 PSP 13.7 MB None None documents None 1442089491883715616422 /docs/en/application-note/AN11153.zip 13700873 /docs/en/application-note/AN11153.zip AN11153 documents N N 2013-08-09 DMX512/RDM follower using LPC111x /docs/en/application-note/AN11153.zip /docs/en/application-note/AN11153.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N DMX512/RDM follower using LPC111x 12 1.0 English 1442087068664710334838 PSP 4.3 MB None None documents None 1442087068664710334838 /docs/en/application-note/AN11094.zip 4278680 /docs/en/application-note/AN11094.zip AN11094 documents N N 2013-08-09 Sensored BLDC motor control with LPC111x/LPC11Cxx /docs/en/application-note/AN11094.zip /docs/en/application-note/AN11094.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Sensored BLDC motor control with LPC111x/LPC11Cxx 13 2.0 English 1442088454766700306717 PSP 13.5 MB None None documents None 1442088454766700306717 /docs/en/application-note/AN11175.zip 13523937 /docs/en/application-note/AN11175.zip AN11175 documents N N 2013-08-09 DALI leader using LPC134x /docs/en/application-note/AN11175.zip /docs/en/application-note/AN11175.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N DALI leader using LPC134x 14 1.0 English 1442088855066725157411 PSP 258.1 KB None None documents None 1442088855066725157411 /docs/en/application-note/AN11139.zip 258108 /docs/en/application-note/AN11139.zip AN11139 documents N N 2013-08-09 Off-line Li-Ion battery charger solution with the LPC111x family /docs/en/application-note/AN11139.zip /docs/en/application-note/AN11139.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Off-line Li-Ion battery charger solution with the LPC111x family 15 1.0 English 1442088216208714977399 PSP 895.4 KB None None documents None 1442088216208714977399 /docs/en/application-note/AN10963.zip 895383 /docs/en/application-note/AN10963.zip AN10963 documents N N 2016-07-06 Reducing code size for LPC11XX with LPCXpresso /docs/en/application-note/AN10963.zip /docs/en/application-note/AN10963.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Reducing code size for LPC11XX with LPCXpresso 16 1.0 English 1442087191401724880939 PSP 677.4 KB None None documents None 1442087191401724880939 /docs/en/application-note/AN11258.zip 677350 /docs/en/application-note/AN11258.zip AN11258 documents N N 2016-07-06 I2C secondary boot loader /docs/en/application-note/AN11258.zip /docs/en/application-note/AN11258.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N I2C secondary boot loader 17 1.0 English 1442087445569711828467 PSP 1.1 MB None None documents None 1442087445569711828467 /docs/en/application-note/AN11318.zip 1139703 /docs/en/application-note/AN11318.zip AN11318 documents N N 2016-07-07 How to implement the PMBus software stack /docs/en/application-note/AN11318.zip /docs/en/application-note/AN11318.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N How to implement the PMBus software stack 18 1.0 English 1442089112499712725267 PSP 653.2 KB None None documents None 1442089112499712725267 /docs/en/application-note/AN11257.zip 653232 /docs/en/application-note/AN11257.zip AN11257 documents N N 2016-07-06 SPI secondary boot loader /docs/en/application-note/AN11257.zip /docs/en/application-note/AN11257.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N SPI secondary boot loader 19 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP 20 1.0 English 1442087320141732299966 PSP 821.9 KB None None documents None 1442087320141732299966 /docs/en/application-note/AN11027.zip 821851 /docs/en/application-note/AN11027.zip AN11027 documents N N 2011-07-04 AN11027 - Using the LPC1100 low power modes and wake-up times on the LPCXpresso (with software) /docs/en/application-note/AN11027.zip /docs/en/application-note/AN11027.zip Application Note N 645036621402383989 2022-12-07 zip N en Feb 21, 2011 645036621402383989 Application Note Y N AN11027 - Using the LPC1100 low power modes and wake-up times on the LPCXpresso (with software) 21 1.0 English 1442088716098736635745 PSP 997.0 KB None None documents None 1442088716098736635745 /docs/en/application-note/AN11031v1.zip 997040 /docs/en/application-note/AN11031v1.zip AN11031V1 documents N N 2011-07-04 AN11031 - PCB layout and ADC circuit recommendations for LPC1100 and LPC1300 (with software) /docs/en/application-note/AN11031v1.zip /docs/en/application-note/AN11031v1.zip Application Note N 645036621402383989 2022-12-07 zip N en Feb 13, 2011 645036621402383989 Application Note Y N AN11031 - PCB layout and ADC circuit recommendations for LPC1100 and LPC1300 (with software) 22 1.0 Chinese 1442087437077716818447zh PSP 389.8 KB None None documents None 1442087437077716818447 /docs/zh/application-note/AN11023v1.zip 389753 /docs/zh/application-note/AN11023v1.zip AN11023V1 documents N N 2011-07-04 AN11023 - Capacitive touch sensing using the LPC11xx (with software) /docs/zh/application-note/AN11023v1.zip /docs/zh/application-note/AN11023v1.zip Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N AN11023 - Capacitive touch sensing using the LPC11xx (with software) 1.0 English 1442087437077716818447 PSP 389.8 KB None None documents None 1442087437077716818447 /docs/en/application-note/AN11023v1.zip 389753 /docs/en/application-note/AN11023v1.zip AN11023V1 documents N N 2011-07-04 AN11023 - Capacitive touch sensing using the LPC11xx (with software) /docs/en/application-note/AN11023v1.zip /docs/en/application-note/AN11023v1.zip Application Note N 645036621402383989 2022-12-07 zip N en Feb 10, 2011 645036621402383989 Application Note Y N AN11023 - Capacitive touch sensing using the LPC11xx (with software) 23 1.0 English 1442087573864732696925 PSP 225.3 KB None None documents None 1442087573864732696925 /docs/en/application-note/AN11015.pdf 225320 /docs/en/application-note/AN11015.pdf AN11015 documents N N 2011-07-04 Adding ISP to LPC1102 systems /docs/en/application-note/AN11015.pdf /docs/en/application-note/AN11015.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 11, 2011 645036621402383989 Application Note Y N Adding ISP to LPC1102 systems 24 1.0 English 1442086938733714893175 PSP 753.0 KB None None documents None 1442086938733714893175 /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip 752997 /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip AN10955_-_FULL-DUPLEX_SOFTWARE documents N N 2016-07-06 AN10955 - Full-duplex software UART for LPC111x and LPC13xx /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 7, 2011 645036621402383989 Application Note Y N AN10955 - Full-duplex software UART for LPC111x and LPC13xx 25 1.3 English 1442087079095718593372 PSP 675.9 KB None None documents None 1442087079095718593372 /docs/en/application-note/AN10995.zip 675949 /docs/en/application-note/AN10995.zip AN10995 documents N N 2016-07-06 AN10995 - LPC1100 secondary bootloader (with software) /docs/en/application-note/AN10995.zip /docs/en/application-note/AN10995.zip Application Note N 645036621402383989 2022-12-07 zip N en Oct 21, 2010 645036621402383989 Application Note Y N AN10995 - LPC1100 secondary bootloader (with software) 26 1.0 English 1442088730431708917988 PSP 436.0 KB None None documents None 1442088730431708917988 /docs/en/application-note/AN10968.pdf 435956 /docs/en/application-note/AN10968.pdf AN10968 documents N N 2016-07-06 Using Code Read Protection in LPC1100 and LPC1300 /docs/en/application-note/AN10968.pdf /docs/en/application-note/AN10968.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 30, 2010 645036621402383989 Application Note Y N Using Code Read Protection in LPC1100 and LPC1300 27 1.0 English 1442087828465712634191 PSP 399.4 KB None None documents None 1442087828465712634191 /docs/en/application-note/AN10955.pdf 399366 /docs/en/application-note/AN10955.pdf AN10955 documents N N 2016-07-06 Full-duplex software UART for LPC111x and LPC13xx /docs/en/application-note/AN10955.pdf /docs/en/application-note/AN10955.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 16, 2010 645036621402383989 Application Note Y N Full-duplex software UART for LPC111x and LPC13xx User Guide User Guide 6 28 1.0 English 1442125786595717871082 PSP 3.8 MB Registration without Disclaimer None documents Extended 1442125786595717871082 /secured/assets/documents/en/user-guide/UM10839.pdf 3843256 /secured/assets/documents/en/user-guide/UM10839.pdf UM10839 documents Y N 2015-02-23 LPC112x User manual /webapp/Download?colCode=UM10839 /secured/assets/documents/en/user-guide/UM10839.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Feb 23, 2015 132339537837198660 User Guide Y N LPC112x User manual 29 12.5 English LPC111x/LPC11Cxx User manual 1442125897724747460907 PSP 5.7 MB Registration without Disclaimer None documents Extended 1442125897724747460907 /secured/assets/documents/en/user-guide/UM10398.pdf 5736141 /secured/assets/documents/en/user-guide/UM10398.pdf UM10398 documents Y N 2016-12-23 LPC111x/LPC11Cxx User manual /webapp/Download?colCode=UM10398 /secured/assets/documents/en/user-guide/UM10398.pdf User Guide N 132339537837198660 2024-08-22 pdf Y en Aug 13, 2014 132339537837198660 User Guide Y N LPC111x/LPC11Cxx User manual 30 3.0 English 1442125666905709313047 PSP 3.1 MB Registration without Disclaimer None documents Extended 1442125666905709313047 /secured/assets/documents/en/user-guide/UM10495.pdf 3064736 /secured/assets/documents/en/user-guide/UM10495.pdf UM10495 documents Y N 2015-08-31 TDA5051A lighting leader-follower demo board OM13314 /webapp/Download?colCode=UM10495 /secured/assets/documents/en/user-guide/UM10495.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Dec 23, 2013 132339537837198660 User Guide Y N TDA5051A lighting leader-follower demo board OM13314 31 1.0 English 1442125389313706090989 PSP 13.7 MB Registration without Disclaimer None documents Extended 1442125389313706090989 /secured/assets/documents/en/user-guide/UM10536.zip 13700873 /secured/assets/documents/en/user-guide/UM10536.zip UM10536 documents Y N 2013-08-09 DMX512/RDM getting started guide /webapp/Download?colCode=UM10536 /secured/assets/documents/en/user-guide/UM10536.zip User Guide N 132339537837198660 2023-06-18 zip Y en Aug 9, 2013 132339537837198660 User Guide Y N DMX512/RDM getting started guide 32 2.0 English 1442125663674709926392 PSP 13.5 MB Registration without Disclaimer None documents Extended 1442125663674709926392 /secured/assets/documents/en/user-guide/UM10553.zip 13523937 /secured/assets/documents/en/user-guide/UM10553.zip UM10553 documents Y N 2013-08-09 DALI getting started guide /webapp/Download?colCode=UM10553 /secured/assets/documents/en/user-guide/UM10553.zip User Guide N 132339537837198660 2023-06-18 zip Y en Aug 9, 2013 132339537837198660 User Guide Y N DALI getting started guide 33 6.0 English 1442125898948722394255 PSP 1.7 MB Registration without Disclaimer None documents Extended 1442125898948722394255 /secured/assets/documents/en/user-guide/UM10429.pdf 1715379 /secured/assets/documents/en/user-guide/UM10429.pdf UM10429 documents Y N 2013-03-19 LPC1102/04 User manual /webapp/Download?colCode=UM10429 /secured/assets/documents/en/user-guide/UM10429.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Mar 19, 2013 132339537837198660 User Guide Y N LPC1102/04 User manual Errata Errata 4 34 6.1 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. Each deviation is assigned a number and its history is tracked in a table at the end of the document 1442123816081717574193 PSP 153.7 KB None None documents None 1442123816081717574193 /docs/en/errata/ES_LPC111X.pdf 153732 /docs/en/errata/ES_LPC111X.pdf ES_LPC111X documents N N 2016-07-06 Errata sheet LPC1111/12/13/14/15 /docs/en/errata/ES_LPC111X.pdf /docs/en/errata/ES_LPC111X.pdf Errata N 155452329886410597 2024-01-16 pdf N en Jan 16, 2024 155452329886410597 Errata Y N Errata sheet LPC1111/12/13/14/15 35 1.0 English 1442124057316699661337 PSP 40.9 KB None None documents None 1442124057316699661337 /docs/en/errata/ES_LPC1125.pdf 40897 /docs/en/errata/ES_LPC1125.pdf ES_LPC1125 documents N N 2015-02-23 Errata sheet LPC112x /docs/en/errata/ES_LPC1125.pdf /docs/en/errata/ES_LPC1125.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 23, 2015 155452329886410597 Errata Y N Errata sheet LPC112x 36 2.0 English 1442123907773710470823 PSP 38.5 KB None None documents None 1442123907773710470823 /docs/en/errata/ES_LPC1110_11_12_14.pdf 38505 /docs/en/errata/ES_LPC1110_11_12_14.pdf ES_LPC1110_11_12_14 documents N N 2015-06-01 Errata sheet LPC1110/11/12/14 /docs/en/errata/ES_LPC1110_11_12_14.pdf /docs/en/errata/ES_LPC1110_11_12_14.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jan 28, 2013 155452329886410597 Errata Y N Errata sheet LPC1110/11/12/14 37 2.2 English 1442124288082721750932 PSP 34.3 KB None None documents None 1442124288082721750932 /docs/en/errata/ES_LPC1102.pdf 34288 /docs/en/errata/ES_LPC1102.pdf ES_LPC1102 documents N N 2015-06-02 Errata sheet LPC1102 /docs/en/errata/ES_LPC1102.pdf /docs/en/errata/ES_LPC1102.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jan 19, 2012 155452329886410597 Errata Y N Errata sheet LPC1102 Package Information Package Information 10 38 1.1 English 1455079158440714622017 PSP 161.1 KB None None documents None 1455079158440714622017 /docs/en/package-information/SOT617-3.pdf 161083 /docs/en/package-information/SOT617-3.pdf SOT617-3 documents N N 2016-06-08 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf /docs/en/package-information/SOT617-3.pdf Package Information N 302435339416912908 2025-02-07 pdf N en Jun 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 39 1.1 English 1455078861497728270748 PSP 222.6 KB None None documents None 1455078861497728270748 /docs/en/package-information/SOT616-3.pdf 222612 /docs/en/package-information/SOT616-3.pdf SOT616-3 documents N N 2016-03-04 plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf /docs/en/package-information/SOT616-3.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Mar 4, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm 40 1.0 English 1455079402139707513337 PSP 335.3 KB None None documents None 1455079402139707513337 /docs/en/package-information/SOT1155-2.pdf 335253 /docs/en/package-information/SOT1155-2.pdf SOT1155-2 documents N N 2016-02-12 plastic thin fine-pitch ball grid array package; 48 balls /docs/en/package-information/SOT1155-2.pdf /docs/en/package-information/SOT1155-2.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin fine-pitch ball grid array package; 48 balls 41 1.0 English 1455078603712720580365 PSP 310.8 KB None None documents None 1455078603712720580365 /docs/en/package-information/SOT360-1.pdf 310839 /docs/en/package-information/SOT360-1.pdf SOT360-1 documents N N 2016-02-12 plastic thin shrink small outline package; 20 leads; body width 4.4 mm /docs/en/package-information/SOT360-1.pdf /docs/en/package-information/SOT360-1.pdf Package Information N 302435339416912908 2024-10-21 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin shrink small outline package; 20 leads; body width 4.4 mm 42 1.0 English 1455079225589728598161 PSP 355.8 KB None None documents None 1455079225589728598161 /docs/en/package-information/SOT117-1.pdf 355775 /docs/en/package-information/SOT117-1.pdf SOT117-1 documents N N 2016-02-12 plastic dual in-line package; 28 leads (600 mil) /docs/en/package-information/SOT117-1.pdf /docs/en/package-information/SOT117-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic dual in-line package; 28 leads (600 mil) 43 1.0 English 1455079535791698867422 PSP 383.7 KB None None documents None 1455079535791698867422 /docs/en/package-information/SOT361-1.pdf 383703 /docs/en/package-information/SOT361-1.pdf SOT361-1 documents N N 2016-02-12 plastic thin shrink small outline package; 28 leads; body width 4.4 mm /docs/en/package-information/SOT361-1.pdf /docs/en/package-information/SOT361-1.pdf Package Information N 302435339416912908 2024-10-21 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin shrink small outline package; 28 leads; body width 4.4 mm 44 1.0 English 1455078687851725984741 PSP 307.6 KB None None documents None 1455078687851725984741 /docs/en/package-information/OL-LPC1102UK.pdf 307625 /docs/en/package-information/OL-LPC1102UK.pdf OL-LPC1102UK documents N N 2016-02-12 Wafer level chip-size package; 16 bumps; 2.17 x 2.32 x 0.6 mm /docs/en/package-information/OL-LPC1102UK.pdf /docs/en/package-information/OL-LPC1102UK.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N Wafer level chip-size package; 16 bumps; 2.17 x 2.32 x 0.6 mm 45 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 46 1.0 English 1455078879926713432509 PSP 133.8 KB None None documents None 1455078879926713432509 /docs/en/package-information/SOT865-3.pdf 133782 /docs/en/package-information/SOT865-3.pdf SOT865-3 documents N N 2016-02-12 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf /docs/en/package-information/SOT865-3.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm 47 1.0 English plastic small outline package; 20 leads; body width 7.5 mm 1455079171621724647129 PSP 343.2 KB None None documents None 1455079171621724647129 /docs/en/package-information/SOT163-1.pdf 343226 /docs/en/package-information/SOT163-1.pdf SOT163-1 documents N N 2016-02-12 plastic small outline package; 20 leads; body width 7.5 mm /docs/en/package-information/SOT163-1.pdf /docs/en/package-information/SOT163-1.pdf Package Information N 302435339416912908 2024-10-21 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 20 leads; body width 7.5 mm Packing Information Packing Information 2 48 1.0 English 1442131064459714083232 PSP 271.4 KB None None documents None 1442131064459714083232 /docs/en/packing/SOT616-3_118.pdf 271416 /docs/en/packing/SOT616-3_118.pdf SOT616-3_118 documents N N 2013-04-17 HVQFN24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT616-3_118.pdf /docs/en/packing/SOT616-3_118.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en Apr 16, 2013 145666923842250347 Packing Information Y N HVQFN24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 49 1.0 English 1442131720664715775239 PSP 239.4 KB None None documents None 1442131720664715775239 /docs/en/packing/SOT313-2_118.pdf 239405 /docs/en/packing/SOT313-2_118.pdf SOT313-2_118 documents N N 2013-04-17 LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT313-2_118.pdf /docs/en/packing/SOT313-2_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Training Presentation Training Presentation 1 50 1.1 English 1442135020366713463853 PSP 29.7 KB None None documents None 1442135020366713463853 /docs/en/supporting-information/R_10004.pdf 29695 /docs/en/supporting-information/R_10004.pdf R_10004 documents N N 2016-07-06 Driving the LPC111x with Murata resonators /docs/en/supporting-information/R_10004.pdf /docs/en/supporting-information/R_10004.pdf Training Presentation N 501713016990820713 2022-12-07 pdf N en Feb 17, 2014 501713016990820713 Training Presentation Y N Driving the LPC111x with Murata resonators Supporting Information Supporting Information 5 51 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines 52 1.0 English Reflow Soldering temperature profile 1442122749741692602431 PSP 34.6 KB None None documents None 1442122749741692602431 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf 34577 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf REFLOW_SOLDERING_PROFILE documents N N 2016-10-08 Reflow Soldering Profile /docs/en/supporting-information/Reflow_Soldering_Profile.pdf /docs/en/supporting-information/Reflow_Soldering_Profile.pdf Supporting Information N 371282830530968666 2024-11-28 pdf N en Feb 17, 2014 371282830530968666 Supporting Information Y N Reflow Soldering Profile 53 1.0 English 1442126268022700607799 PSP 11.2 KB None None documents None 1442126268022700607799 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 11179 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf HTQFP-HLQFP-LQFP-MSQFP-WAVE documents N N 2013-07-15 Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Supporting Information N 371282830530968666 2024-07-12 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering 54 1.0 English SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) 1442126381432716559822 PSP 16.6 KB None None documents None 1442126381432716559822 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 16645 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf SSOP-TSSOP-VSO-WAVE documents N N 2016-10-08 Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering 55 1.0 English 1442133699575693203584 PSP 217.2 KB None None documents None 1442133699575693203584 /docs/en/supporting-information/TN00005.pdf 217248 /docs/en/supporting-information/TN00005.pdf TN00005 documents N N 2012-11-30 Migration from LPC1100L to LPC1100XL /docs/en/supporting-information/TN00005.pdf /docs/en/supporting-information/TN00005.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Migration from LPC1100L to LPC1100XL false 0 LPC1100 downloads en true 1 Y PSP Y Y Application Note 23 /docs/en/application-note/AN11308.pdf 2016-10-08 1442088713603711487495 PSP 5 Sep 26, 2018 Application Note PDF None /docs/en/application-note/AN11308.pdf English documents 2921810 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11308.pdf Quick Start Up Guide PNEV512B Board /docs/en/application-note/AN11308.pdf documents 645036621402383989 Application Note N en None Y pdf 2.5 N N Quick Start Up Guide PNEV512B Board 2.9 MB AN11308 N 1442088713603711487495 /docs/en/application-note/TN00036.zip 2018-03-15 1521122807048705050954 PSP 6 Mar 14, 2018 Application Note None /docs/en/application-note/TN00036.zip English documents 8908270 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00036.zip USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC1100 Series MCUs 8.9 MB TN00036 N 1521122807048705050954 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 7 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11208.zip 2014-01-24 1442087198193725613078 PSP 8 Jan 24, 2014 Application Note None /docs/en/application-note/AN11208.zip English documents 2572735 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11208.zip NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N NXP LPC Cortex-M0 IEC60335 Class B library 2.6 MB AN11208 N 1442087198193725613078 /docs/en/application-note/AN11154.zip 2013-08-09 1442088963283711384096 PSP 9 Aug 9, 2013 Application Note None /docs/en/application-note/AN11154.zip English documents 13700873 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11154.zip DMX512/RDM leader using LPC11U1x /docs/en/application-note/AN11154.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N DMX512/RDM leader using LPC11U1x 13.7 MB AN11154 N 1442088963283711384096 /docs/en/application-note/AN11174.zip 2013-08-09 1442088091294705327622 PSP 10 Aug 9, 2013 Application Note None /docs/en/application-note/AN11174.zip English documents 13523937 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11174.zip DALI leader using LPC134x /docs/en/application-note/AN11174.zip documents 645036621402383989 Application Note N en None Y zip 2.0 N N DALI leader using LPC134x 13.5 MB AN11174 N 1442088091294705327622 /docs/en/application-note/AN11153.zip 2013-08-09 1442089491883715616422 PSP 11 Aug 9, 2013 Application Note None /docs/en/application-note/AN11153.zip English documents 13700873 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11153.zip DMX512/RDM follower using LPC111x /docs/en/application-note/AN11153.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N DMX512/RDM follower using LPC111x 13.7 MB AN11153 N 1442089491883715616422 /docs/en/application-note/AN11094.zip 2013-08-09 1442087068664710334838 PSP 12 Aug 9, 2013 Application Note None /docs/en/application-note/AN11094.zip English documents 4278680 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11094.zip Sensored BLDC motor control with LPC111x/LPC11Cxx /docs/en/application-note/AN11094.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Sensored BLDC motor control with LPC111x/LPC11Cxx 4.3 MB AN11094 N 1442087068664710334838 /docs/en/application-note/AN11175.zip 2013-08-09 1442088454766700306717 PSP 13 Aug 9, 2013 Application Note None /docs/en/application-note/AN11175.zip English documents 13523937 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11175.zip DALI leader using LPC134x /docs/en/application-note/AN11175.zip documents 645036621402383989 Application Note N en None Y zip 2.0 N N DALI leader using LPC134x 13.5 MB AN11175 N 1442088454766700306717 /docs/en/application-note/AN11139.zip 2013-08-09 1442088855066725157411 PSP 14 Aug 9, 2013 Application Note None /docs/en/application-note/AN11139.zip English documents 258108 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11139.zip Off-line Li-Ion battery charger solution with the LPC111x family /docs/en/application-note/AN11139.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Off-line Li-Ion battery charger solution with the LPC111x family 258.1 KB AN11139 N 1442088855066725157411 /docs/en/application-note/AN10963.zip 2016-07-06 1442088216208714977399 PSP 15 Aug 9, 2013 Application Note None /docs/en/application-note/AN10963.zip English documents 895383 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10963.zip Reducing code size for LPC11XX with LPCXpresso /docs/en/application-note/AN10963.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Reducing code size for LPC11XX with LPCXpresso 895.4 KB AN10963 N 1442088216208714977399 /docs/en/application-note/AN11258.zip 2016-07-06 1442087191401724880939 PSP 16 Aug 9, 2013 Application Note None /docs/en/application-note/AN11258.zip English documents 677350 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11258.zip I2C secondary boot loader /docs/en/application-note/AN11258.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N I2C secondary boot loader 677.4 KB AN11258 N 1442087191401724880939 /docs/en/application-note/AN11318.zip 2016-07-07 1442087445569711828467 PSP 17 Jul 22, 2013 Application Note None /docs/en/application-note/AN11318.zip English documents 1139703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11318.zip How to implement the PMBus software stack /docs/en/application-note/AN11318.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N How to implement the PMBus software stack 1.1 MB AN11318 N 1442087445569711828467 /docs/en/application-note/AN11257.zip 2016-07-06 1442089112499712725267 PSP 18 Jul 21, 2013 Application Note None /docs/en/application-note/AN11257.zip English documents 653232 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11257.zip SPI secondary boot loader /docs/en/application-note/AN11257.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N SPI secondary boot loader 653.2 KB AN11257 N 1442089112499712725267 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 19 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 /docs/en/application-note/AN11027.zip 2011-07-04 1442087320141732299966 PSP 20 Feb 21, 2011 Application Note None /docs/en/application-note/AN11027.zip English documents 821851 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11027.zip AN11027 - Using the LPC1100 low power modes and wake-up times on the LPCXpresso (with software) /docs/en/application-note/AN11027.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N AN11027 - Using the LPC1100 low power modes and wake-up times on the LPCXpresso (with software) 821.9 KB AN11027 N 1442087320141732299966 /docs/en/application-note/AN11031v1.zip 2011-07-04 1442088716098736635745 PSP 21 Feb 13, 2011 Application Note None /docs/en/application-note/AN11031v1.zip English documents 997040 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11031v1.zip AN11031 - PCB layout and ADC circuit recommendations for LPC1100 and LPC1300 (with software) /docs/en/application-note/AN11031v1.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N AN11031 - PCB layout and ADC circuit recommendations for LPC1100 and LPC1300 (with software) 997.0 KB AN11031V1 N 1442088716098736635745 /docs/en/application-note/AN11023v1.zip 2011-07-04 1442087437077716818447 PSP 22 Feb 10, 2011 Application Note None /docs/en/application-note/AN11023v1.zip English documents 389753 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11023v1.zip AN11023 - Capacitive touch sensing using the LPC11xx (with software) /docs/en/application-note/AN11023v1.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N AN11023 - Capacitive touch sensing using the LPC11xx (with software) 389.8 KB AN11023V1 N 1442087437077716818447 /docs/en/application-note/AN11015.pdf 2011-07-04 1442087573864732696925 PSP 23 Jan 11, 2011 Application Note None /docs/en/application-note/AN11015.pdf English documents 225320 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11015.pdf Adding ISP to LPC1102 systems /docs/en/application-note/AN11015.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Adding ISP to LPC1102 systems 225.3 KB AN11015 N 1442087573864732696925 /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip 2016-07-06 1442086938733714893175 PSP 24 Jan 7, 2011 Application Note None /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip English documents 752997 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip AN10955 - Full-duplex software UART for LPC111x and LPC13xx /docs/en/application-note/AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xx.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N AN10955 - Full-duplex software UART for LPC111x and LPC13xx 753.0 KB AN10955_-_FULL-DUPLEX_SOFTWARE N 1442086938733714893175 /docs/en/application-note/AN10995.zip 2016-07-06 1442087079095718593372 PSP 25 Oct 21, 2010 Application Note None /docs/en/application-note/AN10995.zip English documents 675949 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10995.zip AN10995 - LPC1100 secondary bootloader (with software) /docs/en/application-note/AN10995.zip documents 645036621402383989 Application Note N en None Y zip 1.3 N N AN10995 - LPC1100 secondary bootloader (with software) 675.9 KB AN10995 N 1442087079095718593372 /docs/en/application-note/AN10968.pdf 2016-07-06 1442088730431708917988 PSP 26 Aug 30, 2010 Application Note None /docs/en/application-note/AN10968.pdf English documents 435956 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10968.pdf Using Code Read Protection in LPC1100 and LPC1300 /docs/en/application-note/AN10968.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Using Code Read Protection in LPC1100 and LPC1300 436.0 KB AN10968 N 1442088730431708917988 /docs/en/application-note/AN10955.pdf 2016-07-06 1442087828465712634191 PSP 27 Jul 16, 2010 Application Note None /docs/en/application-note/AN10955.pdf English documents 399366 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10955.pdf Full-duplex software UART for LPC111x and LPC13xx /docs/en/application-note/AN10955.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Full-duplex software UART for LPC111x and LPC13xx 399.4 KB AN10955 N 1442087828465712634191 Data Sheet 4 /docs/en/data-sheet/LPC11XX_CN.pdf 2016-11-15 1474087164487726670391 PSP 1 Sep 16, 2016 Data Sheet None /docs/en/data-sheet/LPC11XX_CN.pdf English documents 2812098 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11XX_CN.pdf 32 位 Arm Cortex-M0 微控制器,高达 32KB Flash 和 8 KB SRAM /docs/en/data-sheet/LPC11XX_CN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.0 N N 32 位 Arm Cortex-M0 微控制器,高达 32KB Flash 和 8 KB SRAM 2.8 MB LPC11XX_CN_1 N 1474087164487726670391 /docs/en/data-sheet/LPC112X.pdf 2015-05-29 1442063833398696974499 PSP 2 Feb 24, 2015 Data Sheet None /docs/en/data-sheet/LPC112X.pdf English documents 1474327 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC112X.pdf 32-bit ARM Cortex-M0 microcontroller; 64 kB flash and 8 kB SRAM; 12-bit ADC /docs/en/data-sheet/LPC112X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N 32-bit ARM Cortex-M0 microcontroller; 64 kB flash and 8 kB SRAM; 12-bit ADC 1.5 MB LPC112X N 1442063833398696974499 /docs/en/data-sheet/LPC111X.pdf 2016-07-06 1442062287861713657422 PSP 3 Mar 31, 2014 Data Sheet None /docs/en/data-sheet/LPC111X.pdf English documents 2655234 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC111X.pdf 32-bit Arm Cortex-M0 microcontroller; up to 64 kB flash and 8 kB SRAM /docs/en/data-sheet/LPC111X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 9.2 N N 32-bit Arm Cortex-M0 microcontroller; up to 64 kB flash and 8 kB SRAM 2.7 MB LPC111X N 1442062287861713657422 /docs/en/data-sheet/LPC1102_1104.pdf 2015-06-02 1442053876821705465532 PSP 4 Sep 26, 2013 Data Sheet None /docs/en/data-sheet/LPC1102_1104.pdf English documents 694250 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC1102_1104.pdf 32-bit Arm Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM /docs/en/data-sheet/LPC1102_1104.pdf documents 980000996212993340 Data Sheet N en None Y pdf 7.0 N N 32-bit Arm Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM 694.3 KB LPC1102_1104 N 1442053876821705465532 Errata 4 /docs/en/errata/ES_LPC111X.pdf 2016-07-06 1442123816081717574193 PSP 34 Jan 16, 2024 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. Each deviation is assigned a number and its history is tracked in a table at the end of the document None /docs/en/errata/ES_LPC111X.pdf English documents 153732 None 155452329886410597 2024-01-16 N /docs/en/errata/ES_LPC111X.pdf Errata sheet LPC1111/12/13/14/15 /docs/en/errata/ES_LPC111X.pdf documents 155452329886410597 Errata N en None Y pdf 6.1 N N Errata sheet LPC1111/12/13/14/15 153.7 KB ES_LPC111X N 1442123816081717574193 /docs/en/errata/ES_LPC1125.pdf 2015-02-23 1442124057316699661337 PSP 35 Feb 23, 2015 Errata None /docs/en/errata/ES_LPC1125.pdf English documents 40897 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC1125.pdf Errata sheet LPC112x /docs/en/errata/ES_LPC1125.pdf documents 155452329886410597 Errata N en None Y pdf 1.0 N N Errata sheet LPC112x 40.9 KB ES_LPC1125 N 1442124057316699661337 /docs/en/errata/ES_LPC1110_11_12_14.pdf 2015-06-01 1442123907773710470823 PSP 36 Jan 28, 2013 Errata None /docs/en/errata/ES_LPC1110_11_12_14.pdf English documents 38505 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC1110_11_12_14.pdf Errata sheet LPC1110/11/12/14 /docs/en/errata/ES_LPC1110_11_12_14.pdf documents 155452329886410597 Errata N en None Y pdf 2.0 N N Errata sheet LPC1110/11/12/14 38.5 KB ES_LPC1110_11_12_14 N 1442123907773710470823 /docs/en/errata/ES_LPC1102.pdf 2015-06-02 1442124288082721750932 PSP 37 Jan 19, 2012 Errata None /docs/en/errata/ES_LPC1102.pdf English documents 34288 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC1102.pdf Errata sheet LPC1102 /docs/en/errata/ES_LPC1102.pdf documents 155452329886410597 Errata N en None Y pdf 2.2 N N Errata sheet LPC1102 34.3 KB ES_LPC1102 N 1442124288082721750932 Package Information 10 /docs/en/package-information/SOT617-3.pdf 2016-06-08 1455079158440714622017 PSP 38 Jun 8, 2016 Package Information None /docs/en/package-information/SOT617-3.pdf English documents 161083 None 302435339416912908 2025-02-07 N /docs/en/package-information/SOT617-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 161.1 KB SOT617-3 N 1455079158440714622017 /docs/en/package-information/SOT616-3.pdf 2016-03-04 1455078861497728270748 PSP 39 Mar 4, 2016 Package Information None /docs/en/package-information/SOT616-3.pdf English documents 222612 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT616-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm 222.6 KB SOT616-3 N 1455078861497728270748 /docs/en/package-information/SOT1155-2.pdf 2016-02-12 1455079402139707513337 PSP 40 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1155-2.pdf English documents 335253 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT1155-2.pdf plastic thin fine-pitch ball grid array package; 48 balls /docs/en/package-information/SOT1155-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thin fine-pitch ball grid array package; 48 balls 335.3 KB SOT1155-2 N 1455079402139707513337 /docs/en/package-information/SOT360-1.pdf 2016-02-12 1455078603712720580365 PSP 41 Feb 8, 2016 Package Information None /docs/en/package-information/SOT360-1.pdf English documents 310839 None 302435339416912908 2024-10-21 N /docs/en/package-information/SOT360-1.pdf plastic thin shrink small outline package; 20 leads; body width 4.4 mm /docs/en/package-information/SOT360-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thin shrink small outline package; 20 leads; body width 4.4 mm 310.8 KB SOT360-1 N 1455078603712720580365 /docs/en/package-information/SOT117-1.pdf 2016-02-12 1455079225589728598161 PSP 42 Feb 8, 2016 Package Information None /docs/en/package-information/SOT117-1.pdf English documents 355775 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT117-1.pdf plastic dual in-line package; 28 leads (600 mil) /docs/en/package-information/SOT117-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic dual in-line package; 28 leads (600 mil) 355.8 KB SOT117-1 N 1455079225589728598161 /docs/en/package-information/SOT361-1.pdf 2016-02-12 1455079535791698867422 PSP 43 Feb 8, 2016 Package Information None /docs/en/package-information/SOT361-1.pdf English documents 383703 None 302435339416912908 2024-10-21 N /docs/en/package-information/SOT361-1.pdf plastic thin shrink small outline package; 28 leads; body width 4.4 mm /docs/en/package-information/SOT361-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thin shrink small outline package; 28 leads; body width 4.4 mm 383.7 KB SOT361-1 N 1455079535791698867422 /docs/en/package-information/OL-LPC1102UK.pdf 2016-02-12 1455078687851725984741 PSP 44 Feb 8, 2016 Package Information None /docs/en/package-information/OL-LPC1102UK.pdf English documents 307625 None 302435339416912908 2022-12-07 N /docs/en/package-information/OL-LPC1102UK.pdf Wafer level chip-size package; 16 bumps; 2.17 x 2.32 x 0.6 mm /docs/en/package-information/OL-LPC1102UK.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N Wafer level chip-size package; 16 bumps; 2.17 x 2.32 x 0.6 mm 307.6 KB OL-LPC1102UK N 1455078687851725984741 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 45 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 /docs/en/package-information/SOT865-3.pdf 2016-02-12 1455078879926713432509 PSP 46 Feb 8, 2016 Package Information None /docs/en/package-information/SOT865-3.pdf English documents 133782 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT865-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm 133.8 KB SOT865-3 N 1455078879926713432509 /docs/en/package-information/SOT163-1.pdf 2016-02-12 1455079171621724647129 PSP 47 Feb 8, 2016 Package Information plastic small outline package; 20 leads; body width 7.5 mm None /docs/en/package-information/SOT163-1.pdf English documents 343226 None 302435339416912908 2024-10-21 N /docs/en/package-information/SOT163-1.pdf plastic small outline package; 20 leads; body width 7.5 mm /docs/en/package-information/SOT163-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 20 leads; body width 7.5 mm 343.2 KB SOT163-1 N 1455079171621724647129 Packing Information 2 /docs/en/packing/SOT616-3_118.pdf 2013-04-17 1442131064459714083232 PSP 48 Apr 16, 2013 Packing Information None /docs/en/packing/SOT616-3_118.pdf English documents 271416 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT616-3_118.pdf HVQFN24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT616-3_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N HVQFN24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 271.4 KB SOT616-3_118 N 1442131064459714083232 /docs/en/packing/SOT313-2_118.pdf 2013-04-17 1442131720664715775239 PSP 49 Apr 15, 2013 Packing Information None /docs/en/packing/SOT313-2_118.pdf English documents 239405 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT313-2_118.pdf LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT313-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 239.4 KB SOT313-2_118 N 1442131720664715775239 Supporting Information 5 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 51 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf 2016-10-08 1442122749741692602431 PSP 52 Feb 17, 2014 Supporting Information Reflow Soldering temperature profile None /docs/en/supporting-information/Reflow_Soldering_Profile.pdf English documents 34577 None 371282830530968666 2024-11-28 N /docs/en/supporting-information/Reflow_Soldering_Profile.pdf Reflow Soldering Profile /docs/en/supporting-information/Reflow_Soldering_Profile.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Reflow Soldering Profile 34.6 KB REFLOW_SOLDERING_PROFILE N 1442122749741692602431 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 2013-07-15 1442126268022700607799 PSP 53 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf English documents 11179 None 371282830530968666 2024-07-12 N /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 11.2 KB HTQFP-HLQFP-LQFP-MSQFP-WAVE N 1442126268022700607799 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 2016-10-08 1442126381432716559822 PSP 54 Oct 8, 2009 Supporting Information SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) None /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf English documents 16645 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 16.6 KB SSOP-TSSOP-VSO-WAVE N 1442126381432716559822 /docs/en/supporting-information/TN00005.pdf 2012-11-30 1442133699575693203584 PSP 55 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/TN00005.pdf English documents 217248 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00005.pdf Migration from LPC1100L to LPC1100XL /docs/en/supporting-information/TN00005.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Migration from LPC1100L to LPC1100XL 217.2 KB TN00005 N 1442133699575693203584 Training Presentation 1 /docs/en/supporting-information/R_10004.pdf 2016-07-06 1442135020366713463853 PSP 50 Feb 17, 2014 Training Presentation None /docs/en/supporting-information/R_10004.pdf English documents 29695 None 501713016990820713 2022-12-07 N /docs/en/supporting-information/R_10004.pdf Driving the LPC111x with Murata resonators /docs/en/supporting-information/R_10004.pdf documents 501713016990820713 Training Presentation N en None Y pdf 1.1 N N Driving the LPC111x with Murata resonators 29.7 KB R_10004 N 1442135020366713463853 User Guide 6 /secured/assets/documents/en/user-guide/UM10839.pdf 2015-02-23 1442125786595717871082 PSP 28 Feb 23, 2015 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10839.pdf English documents 3843256 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10839 LPC112x User manual /secured/assets/documents/en/user-guide/UM10839.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.0 Y N LPC112x User manual 3.8 MB UM10839 N 1442125786595717871082 /secured/assets/documents/en/user-guide/UM10398.pdf 2016-12-23 1442125897724747460907 PSP 29 Aug 13, 2014 User Guide LPC111x/LPC11Cxx User manual Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10398.pdf English documents 5736141 None 132339537837198660 2024-08-22 Y /webapp/Download?colCode=UM10398 LPC111x/LPC11Cxx User manual /secured/assets/documents/en/user-guide/UM10398.pdf documents 132339537837198660 User Guide N en Extended Y pdf 12.5 Y N LPC111x/LPC11Cxx User manual 5.7 MB UM10398 N 1442125897724747460907 /secured/assets/documents/en/user-guide/UM10495.pdf 2015-08-31 1442125666905709313047 PSP 30 Dec 23, 2013 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10495.pdf English documents 3064736 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10495 TDA5051A lighting leader-follower demo board OM13314 /secured/assets/documents/en/user-guide/UM10495.pdf documents 132339537837198660 User Guide N en Extended Y pdf 3.0 Y N TDA5051A lighting leader-follower demo board OM13314 3.1 MB UM10495 N 1442125666905709313047 /secured/assets/documents/en/user-guide/UM10536.zip 2013-08-09 1442125389313706090989 PSP 31 Aug 9, 2013 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10536.zip English documents 13700873 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10536 DMX512/RDM getting started guide /secured/assets/documents/en/user-guide/UM10536.zip documents 132339537837198660 User Guide N en Extended Y zip 1.0 Y N DMX512/RDM getting started guide 13.7 MB UM10536 N 1442125389313706090989 /secured/assets/documents/en/user-guide/UM10553.zip 2013-08-09 1442125663674709926392 PSP 32 Aug 9, 2013 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10553.zip English documents 13523937 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10553 DALI getting started guide /secured/assets/documents/en/user-guide/UM10553.zip documents 132339537837198660 User Guide N en Extended Y zip 2.0 Y N DALI getting started guide 13.5 MB UM10553 N 1442125663674709926392 /secured/assets/documents/en/user-guide/UM10429.pdf 2013-03-19 1442125898948722394255 PSP 33 Mar 19, 2013 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10429.pdf English documents 1715379 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10429 LPC1102/04 User manual /secured/assets/documents/en/user-guide/UM10429.pdf documents 132339537837198660 User Guide N en Extended Y pdf 6.0 Y N LPC1102/04 User manual 1.7 MB UM10429 N 1442125898948722394255 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 55 documents

Compact List

Application Note (23)
Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 25 software files

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?