Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe LPC1500 series of 32-bit microcontrollers support high-accuracy sensor and sensorless motor control, enabling simultaneous control of multiple motors in highly flexible configurations. LPC1500 MCUs simplify evaluation and development without requiring deep motor control experience.
Each LPC1500 MCU is equipped with a PWM/timer subsystem that includes a total of four state-configurable timers (SCTimer/PWMs), a peripheral function exclusive that makes it easy to configure the advanced PWM and timing functions necessary for motion control. The on-chip QEI is ideal for applications that use sensor motion control. Additionally, the LPC1500 device has two ADCs, each supporting a resolution of up to 12 bits and a fast conversion rate of up to 2 MHz. The ADCs are supported by a 12-bit DAC and four analog comparators. Sequences of A-to-D conversions can be triggered by multiple sources, including internal connections to other on-chip peripherals such as the SCTimer/PWM and analog comparator outputs. A temperature sensor completes this sophisticated analog subsystem.
Two complete application kits are available for:
To simplify the development of motor-control applications, the LPC1500 is equipped with free firmware which demonstrates sensor and sensorless motion-control functions. With the free firmware, easy-to-use GUI-based tuning tools and the motor control solutions, LPC1500 MCUs enables simple and fast development of motor control applications.
The LPC1500 series of microcontrollers are fully supported by the LPC software ecosystem and an extensive collection of tools, drivers and middleware, as well as popular forums and blogs in constant use by a highly engaged and collaborative community of embedded developers. Free to all LPC developers, the LPCXpresso development platform includes a full featured C/C++ IDE and LPCOpen firmware libraries complemented by low-cost target boards with onboard debug probes. LPCOpen incorporates device drivers, stacks and graphics libraries that enable rapid code development and can be used with a wide range of third-party RTOSs, middleware solutions and popular third-party Arm development tools including Keil® and IAR.
LPC1500 series MCUs offer a range of low-power, space efficient, low-pin-count options.
Read the brochureSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
LPC1500 Series: Motion Control Microcontrollers (MCUs) Based on Arm® Cortex®-M3 Cores
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.