LPC1764FBD100|Arm Cortex-M3|32-bit MCU | NXP Semiconductors

128 KB Flash, 32 KB SRAM, Ethernet, USB, LQFP100 Package

Roll over image to zoom in

Product Details

Features

  • Arm® Cortex-M3 processor, running at frequencies of up to 100 MHz
  • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • Up to 128 kB on-chip flash programming memory
  • Up to 32 kB On-chip SRAM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Eight channel General Purpose DMA controller (GPDMA)
  • Ethernet MAC with RMII interface and dedicated DMA controller
  • USB 2.0 full-speed device/Host/OTG controller
  • Four UARTs with fractional baud rate generation, internal FIFO, and DMA support
  • CAN 2.0B controller with two channels
  • SPI controller with synchronous, serial, full duplex communication
  • Two SSP controllers with FIFO and multi-protocol capabilities
  • Three enhanced I2C bus interfaces
  • 70 General Purpose I/O (GPIO) pins with configurable pull-up/down resistors
  • 12-bit/8-ch Analog/Digital Converter (ADC) with conversion rates up to 200 kHz
  • Four general purpose timers/counters
  • One motor control PWM with support for three-phase motor control
  • Quadrature encoder interface that can monitor one external quadrature encoder
  • One standard PWM/timer block with external count input
  • Low power RTC with a separate power domain and dedicated oscillator
  • WatchDog Timer (WDT)
  • Arm Cortex-M3 system tick timer, including an external clock input option
  • Repetitive interrupt timer provides programmable and repeating timed interrupts
  • Each peripheral has its own clock divider for further power savings
  • Standard JTAG test/debug interface for compatibility with existing tools
  • Integrated PMU (Power Management Unit)
  • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down
  • Single 3.3 V power supply (2.4 V to 3.6 V)
  • Four external interrupt inputs configurable as edge/level sensitive
  • Non-maskable Interrupt (NMI) input
  • Wake-up Interrupt Controller (WIC)
  • Processor wake-up from Power-down mode via any interrupt
  • Brownout detect with separate threshold for interrupt and forced reset
  • Power-On Reset (POR)
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 4 MHz internal RC oscillator trimmed to 1 % accuracy
  • Code Read Protection (CRP) with different security levels
  • Unique device serial number for identification purposes

Target Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods
  • Motor control

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 35 documents

Compact List

Application Note (24)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 9 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.